1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dust Collection Adapter for 100 mm Grinder, EA809BZ-11

ELECTRIC TOOL & ACCESSORY

Dust Collection Adapter for 100 mm Grinder, EA809BZ-11
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,584.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Specifications]
·Dust collection attachment for 100 mm grinder
·Corresponding cutter: Outer diameter 105 mm, blade thickness 1.5 to 2.2 mm
·Cut depth: 5 to 23 mm
·Main body duct diameter: Diameter 34 mm
·Size: 55 × 165 × 145 (H) mm
·Weight: 520 g
·Duct back dust disposal guideline: Approx. 3 m
·Accessories: Dust bag × 3 pcs., attachment for Hitachi, Ryobi, Bosch, and Makita
·Please use with duct bag (EA809BZ-12)
·You can work comfortably even in places where you cannot bring in a dust collector or in high places
·Approx. 90% dust collection efficiency can be achieved without using a dust collector, and approx. 95% dust collection efficiency can be achieved by connecting a dust collector
·The cutter can be replaced while attached to the grinder
·When connected to a dust collector, the dust collection effect is improved
·Disc grinder and cutter not included
·JAN: 4548745737134

 
Part Number
EA809BZ-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,584.00

ELECTRIC TOOL & ACCESSORY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA809BZ-11 in the Dust Collection Adapter for 100 mm Grinder, EA809BZ-11 series.