1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Disk Grinder (100Mm) EA809BP-2A

ESC ELECTRIC TOOL & ACCESSORY

Disk Grinder (100Mm) EA809BP-2A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,145.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
…Disk grinder body x 1,Offset grindstone (# 24) x 5 sheets,Zircoff lap disk x 4(# 36 x 2, # 60 x 2),Case x 1
…・ Maximum output: 980 W・ Whetstone size: φ100 x hole diameter 15mm※ The thickness of the usable grindstone is up to 6 mm.・Cord length: 2.5 m・ Spindle diameter: M10 x 1.5・Weight: 1.5 kg・Rotation speed: 12,000 rpm・ Power supply: AC 100 V ・ 730 W ・ 7.5 A・ Size: 117 x 279 x 88 (H)mm (grip φ 52 mm)・ Double insulation, crab eye spanner, spindle lock, with grinding stone cover

Part Number
EA809BP-2A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,145.00

ESC ELECTRIC TOOL & ACCESSORY 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA809BP-2A in the Disk Grinder (100Mm) EA809BP-2A series.