1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Disk Grinder Set (100mm) EA809BH-10A

ESC ELECTRIC TOOL & ACCESSORY

Disk Grinder Set (100mm) EA809BH-10A
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 13,375.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】

・Body×1
・Offset grind stone x 5 sheets(#24), cutting grind stone x 10 sheets, zirconate flap disc x 4 sheets(#36・#60 are each 2 pcs), case x 1pc
・Power supply-Single phase AC 50/60Hz
・Voltage/Current-100/8.0(V/A)200/4.0(V/A)
・Power consumption-760W
・Size of grind stone-Dia.100XHole dia.15mm
・Thickness-3/5(resinoid flexible), 4/6(resinoid)
・Max operating speed-72(m/s), 4,300(m/min)
・Number of revolutions-12,000rpm
・Motor-Single phase series winding commutator motor
・Body size-295mmX64Dia.X60mm(H)
・Weight-1.9kg
・Cord length-3cores 2.5m(With 3P folding plug)
・Characteristics- Max. output 1,160 W (Satisfies the new standards of the Electrical Appliances and Materials Safety Act) Complies with “Methods of measurement of noise in electrical appliances specified by the Electrical appliance technical standards, which was revised (implemented on April 1, 2013) responding to the Ordinance of the Ministry of Economy, Trade and Industry No.57.
・Spindle dia.-M10X1.5
・Made of aluminum die cast body
・Replacement carbon brush-Standard accessories:EA813HH-4, Stop carbon brush:EA813HH-14

Part Number
EA809BH-10A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,375.00

฿ 10,700.00

ESC ELECTRIC TOOL & ACCESSORY 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA809BH-10A in the Disk Grinder Set (100mm) EA809BH-10A series.