1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Speaker (Drip-Proof ) EA763CS-5A

ELECTRIC PART

Speaker (Drip-Proof ) EA763CS-5A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,987.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Rated Input …5W
・Rating Impedance …8Ω
・Play frequency band …400Hz to 7kHz
・IP value…65
・Size …Dia 152 x 178mm
・Weight …1.2kg
・Mount Fitting …U shaped bracket L type
・It is optimal for external speaker of a radio unit or additional speaker for warning sound in the manufacturing line of a plant.
・Output sound pressure level…105dB (1W/1m)
・Drip-Proof

Part Number
EA763CS-5A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,987.00

ELECTRIC PART 1 Piece(s) 20 Day(s)

Loading...

  1. 1