(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA763CE-26 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,619.96 |
MICROPHONE | 1 Piece(s) | 5 Day(s) |
【Product Specifications】
・The single directivity
・Remote switch contact rating-DC30V500mA or less
・Size-100(W)x150(D)x215(H)mm(Except for output cord)
・Weight-440g(except output cord)
・Code Length(m)-2.5
・With convenient rock lever
・Provided with a remote function that allows the amplifier power and chime to start.
Part Number |
---|
EA763CE-26 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,619.96 |
MICROPHONE | 1 Piece(s) | 5 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?