1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Headset Microphone EA763BC-21B

SPEAKER

Headset Microphone EA763BC-21B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,174.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Sound System …Open Air Type
・Cord Length …1.8m
・Weight …68g
・Dia 3.5mm Mini Plug
・Accessories …Ear Pad 2 pcs(For exchanges)
・Compatible OS …Windows8.1/8/7/Vista/XP
・With remote volume controller
・Microphone Of The Flexible Arm Type(The Position regulates it freely)
・Frequency Band …20 to 20,000Hz(Microphone :10 to 10,000Hz)

Part Number
EA763BC-21B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,174.00

SPEAKER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA763BC-21B in the Headset Microphone EA763BC-21B series.