Metal Detector (Overall Length 1,045 to 1,260 mm)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Detection capacity-Max. 28cm depth for coin size metal.
・Sensitivity adjustable
・Microprocessor built in
・Power supply-9Vbattery(EA758YB-9V)x1 pc (separately sold)
・Length-1045 to 1260mm
・Tip coil dia. (waterproof)-210mm
・Weight-1.04kg
・1/4", 1/8"With terminal for head phone.
・Detects a metal in 4 modes and 4 tones and sorts the target into 8 types.