1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Head Loupe with LED Light EA756H-2A

OPTICAL INSTRUMENT

Head Loupe with LED Light EA756H-2A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,944.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Magnification-1.2 x, 1.8 x, 2.5 x, 3.5 x(magnification changeable with different combinations)
・Acrylic resin lens (102 x 49(H)mm 4 pcs included
・Weight-185g
・Power supply-AAA size battery x 2 pcs (included)
・The LED light makes the loupe suitable for use even in dark places.
・Specs.…Body

Part Number
EA756H-2A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,944.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA756H-2A in the Head Loupe with LED Light EA756H-2A series.