1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Linen Tester

Precision Linen Tester
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,462.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightweight type that folds into a small size and is convenient to carry.
Materials: Lens: PXM optical resin, body: ABS resin

Part Number
EA756BB-12A
EA756BB-13A
EA756BB-14A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Size When Used Storage Size JAN code

฿ 1,462.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 101420×27×28(H)mm27×20×8mm4548745829082

฿ 1,520.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 81835×28×35(H)mm35×28×12mm4548745829099

฿ 1,644.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 52651×40×51(H)mm51×41×16mm4548745829105

Loading...

  1. 1

Basic Information

Product Type Stand Magnifier