1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vane Type Air Speed / Airflow Meter With Extendable Handle

ESC MEASURING INSTRUMENT

Vane Type Air Speed / Airflow Meter With Extendable Handle
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 44,162.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range-0.6 to +40m/s
・Accuracy ±1 digit-±(0.2m/s+1.5% of reading value)
・Resolution-0.1m/s
・With point average, time average calculation function
・Power supply-9V battery x 1 pc
・Dim.-182 x 64 x 40mm
・Weight-325g
・With telescopic handle dia.16mm (270 to 890mm)

Part Number
EA739AF SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 44,162.00

฿ 35,329.60

ESC MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA739AF in the Vane Type Air Speed / Airflow Meter With Extendable Handle series.