1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inspection mirror (retractable type) EA724EJ

Inspection mirror (retractable type) EA724EJ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,042.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Telescoping type convenient for inspection in difficult places such as high places
·With ball joint.
Inspection possible from any angle
·Hexagonal shaft that does not rotate during use

Part Number
EA724EJ-1
EA724EJ-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length JAN code

฿ 1,042.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 290 to 385mm4518340854642

฿ 1,539.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 425 to 680mm4518340854659

Loading...

  1. 1

Basic Information

Product Type Inspection mirror Magnification(x) same Grip material Vinyl insulated grip
Shaft material spring steel plating Mirror Size 54×89mm