(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA720ZB-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,584.00 |
LASER RANGE FINDER | 1 Piece(s) | 12 Day(s) |
High dust-proof and drip-proof performance to withstand on-site work.
Its slim main body makes it easy to carry.
Functions include distance, area, volume, minimum/maximum measurement, Pythagorean function, continuous measurement, auto power off, and backlight.
The minimum display range is 1 mm.
The measuring range is from 0.15 to 40 m.
The metric is the bottom.
Weight is 90 g.
Part Number |
---|
EA720ZB-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,584.00 |
LASER RANGE FINDER | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?