1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Stainless Steel] Knife Type Straight Edge EA720YH-75

MEASURING TOOL

[Stainless Steel] Knife Type Straight Edge EA720YH-75
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,209.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Stainless steel
・With insulated handle
・With wooden case
・Overall length…200mm
・Straightness…2.3μm

Part Number
EA720YH-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,209.00

MEASURING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720YH-75 in the [Stainless Steel] Knife Type Straight Edge EA720YH-75 series.