1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protractor (Half-round Shape) EA720WS-31

MEASURING TOOL

Protractor (Half-round Shape) EA720WS-31
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 405.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Max. measurement angle-180 degrees
・Material-Stainless steel
・Used to measure angles as mounted on a jig, machine, etc.
・Minimum scale-1°
・OD-90mm

Part Number
EA720WS-31
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 405.00

MEASURING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720WS-31 in the Protractor (Half-round Shape) EA720WS-31 series.