1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bevel Protractor EA720WR-5

ESC MEASURING TOOL

Bevel Protractor EA720WR-5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,825.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range-0 to 360°
・Slope measurement accuracy-±0.3°
・Resolution-0.05 degrees
・Function-Zero reset, datahold, reversed display, left and right both angle display
・Size-Blade:203mm, body:27(W) x 22(D) x 140(H)mm
・Power supply-CR2032x1 pc (included)
・With back scale(70mm)

 
Part Number
EA720WR-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,825.00

ESC MEASURING TOOL 1 Piece(s) 21 Day(s)

Loading...

  1. 1