1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat-Type Square [2nd Class] EA719AK-14

MEASURING TOOL

Flat-Type Square [2nd Class] EA719AK-14
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,033.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・For general work. Strict accuracy cannot be retained.
・Perpendicularity-[±20 + L/10]μm
・Material-Mild steel
・Interior and exterior angle measurement surfaces are lapping fishing and the side surfaces are polishing finishing.
・Dim. (mm)…125 x 80

Part Number
EA719AK-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,033.42

MEASURING TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719AK-14 in the Flat-Type Square [2nd Class] EA719AK-14 series.