1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESCO 300 mm Combination Square EA719AG-300

MEASURING TOOL

ESCO 300 mm Combination Square EA719AG-300
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 40,240.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・With a scriber
・Scale-300mm
・Min scale-1mm
・With 180° protractor and level
・With a set of center head and protractor, for cylinder centering, parallel lines, getting an angle.

Part Number
EA719AG-300 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 40,240.00

฿ 30,703.12

MEASURING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719AG-300 in the ESCO 300 mm Combination Square EA719AG-300 series.