1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Test lead (Retractable, with magnet)

Test lead (Retractable, with magnet)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,859.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It can be fixed to the wall with a magnet and can be pulled and held to any length.
·The leads can be rolled up to prevent tangling during use.

Part Number
EA707CJ-13
EA707CJ-19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length JAN code Main body materials
(g)

฿ 2,859.00

ELECTRICAL TESTER 1 Piece(s) 12 Day(s) 3m4548745364040-

฿ 4,945.00

ELECTRICAL TESTER 1 Piece(s) 12 Day(s) 9m45487453640571100

Loading...

  1. 1

Basic Information

Materials 18 gauge copper wire Specifications alligator clip with magnet Max. opening width 8mm
Product category Test lead/probe related