(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA642KB-15 |
EA642KB-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN code |
---|---|---|---|---|---|---|
฿ 584.87 |
ESC PLUMBING SUPPLY | 1 Piece(s) | 5 Day(s) | 4518340430587 | ||
฿ 973.00 |
ESC PLUMBING SUPPLY | 1 Piece(s) | 5 Day(s) | 4518340430631 |
[Specifications]
·Brass blade ideal for scraping delicate surfaces and working in volatile environments.
Part Number |
---|
EA642KB-15 |
EA642KB-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN code |
---|---|---|---|---|---|---|
฿ 584.87 |
ESC PLUMBING SUPPLY | 1 Piece(s) | 5 Day(s) | 4518340430587 | ||
฿ 973.00 |
ESC PLUMBING SUPPLY | 1 Piece(s) | 5 Day(s) | 4518340430631 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?