(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA613AJ-28 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,634.00 |
LOCK | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Square-6, 8mm (-28 only: with 5mm)
・Triangle-9mm
・Key type-9mm
・Bit-(+)#2 x (-) 7mm
・With bit adapter
・For control of main switch of air conditioner and ventilation system in building construction site.
・At time of shutdown of gas, water and electricity from a control box
・Length…76mm
Part Number |
---|
EA613AJ-28 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,634.00 |
LOCK | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?