Hex Bit (With Ball Point) EA611BP-102B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hexagonal Shank …1/4
・Full length …100mm
・Easy To Select The Tip Size By Being Distinguished With Different Colors.
・With Magnet
・With a ball point
・Size …2.5mm
・Color …Blue