Hex bit Set (With Ball Point) EA611BP-100

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hexagonal shank-1/4"
・Length-100mm
・You can easily sort the end sizes by the difference in color.
・With Magnet
・With ball point
・EA611BP-100:with vinyl case.
・Size-3, 4, 5, 6, 8mm