1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy-duty Pin Vise EA589XB-109

ESC PRECISION TOOL

Heavy-duty Pin Vise EA589XB-109
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 431.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Chuck Capacity …Dia 0.1 To 0.9mm
・Full length …110mm
・Description …1Chuck Type
・Material …Body :Carbon steelChuck ・Work Cap :Iron (Hardened )
・Available For Any Length Of Drill Due To Being A Piercing Type Product.
・The Metal Chuck Makes The Product Highly Resistant To Abrasion.

Part Number
EA589XB-109
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 431.59

ESC PRECISION TOOL 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA589XB-109 in the Heavy-duty Pin Vise EA589XB-109 series.