(+)(-) [Offset Type] Ratchet Screwdriver Set EA562-7

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hex shank-1/4
・Length-110mm
・Ratchet switch type
・Bit-(+ )#2, (-) 6mm
・Socket-5.5, 7, 8, 10mm
・With magnet in the handle plug-in area