[+ -]Screwdriver Set (Ratchet Type)

Brand :
ESCO
Caution
Product Description
[Product Specifications]
·Rectangular Shank: 1/4"
·Ratchet handle: 110 mm
·Magnet attached to handle insertion part
·Ratchet left/right switching type
·Bit: (+)#2, (-) 6 mm
·Thin head section with a thickness of 21 mm even when using a bit