(+)(-) Ratchet Screwdriver Set EA562-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hex shank-1/4
・Overall length-110mm
・Extra thin type head 21mm
・Bit-(+)#1, #2 x 2 pcs, #3, (-) 6mm
・Ratchet changing type
・With magnet at handle insertion part