Driver Bit Set(Ratchet Type Handle) EA550PB

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Ratchet screwdriver (With magnet) -158mm
・Bit-(+)#1, #2, #3, (-)1 x 6, 2 x 6, 3 x 6, 1.2 x 8mm
・Hex bit-2.5, 3, 4, 5, 6mm
・Torx bit-T10, T15, T20, T25, T30
・Pozi bit-#1, #2, #3