[+ -] Driver Set EA550BP-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hex shaft can be expanded and removed to store bits in the handle.
・Bit holder-Hex shaft 6.35 x 100mm
・Screwdriver type bit holder-Hex shaft 6.35 x 118mm
・Applicable to electric drill
・Attached driver bit-#1, #2, #3, 0.6 x 4.5, 1.0 x 5.5, 1.2 x 6.5
・With case