Stubby Driver Set(Ratchet Type) EA550AY-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Grip type Ratchet handle-φ38x20(H)mm(1/4Hexagon female)
・(+) Bit-#1, #2, #3
・(-) Bit-(Blade Width x Thickness) 0.8x5.5, 1.0x6.0, 1.2x8.0mm
・Ratchet handle with magnet