1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

bolt cutter, jaw: Reinforced steel alloy steel, handle: Steel (with resin grip)

bolt cutter, jaw: Reinforced steel alloy steel, handle: Steel (with resin grip)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 5,246.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Durability preeminent
·The jaws are made of reinforced steel alloy steel
·The handle is made of steel (with resin grip)
·Quickly cuts bolts, rods, rebar cables, wires, steel strips, etc.

Part Number
EA545BT-14
EA545BT-18
EA545BT-24
EA545BT-30
EA545BT-36
EA545BT-42SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Ability JAN code

฿ 9,704.00

PLUMBING SUPPLY 1 Piece(s) 12 Day(s) Soft wire: 8 mm, hard wire: 5 mm4518340166394

฿ 11,093.00

PLUMBING SUPPLY 1 Piece(s) 12 Day(s) Soft wire: 10 mm, hard wire: 6 mm4518340166448

฿ 5,246.23

ESC PLUMBING SUPPLY 1 Piece(s) 5 Day(s) Soft wire: 11 mm, hard wire: 8 mm4518340166455

฿ 6,883.34

ESC PLUMBING SUPPLY 1 Piece(s) 6 Day(s) Soft wire: 13 mm, hard wire: 10 mm4518340166462

฿ 8,934.72

PLUMBING SUPPLY 1 Piece(s) 6 Day(s) Soft wire: 14 mm, hard wire: 11 mm4518340166585

฿ 25,476.00

฿ 21,027.89

PLUMBING SUPPLY 1 Piece(s) 12 Day(s) Soft wire: 18 mm, hard wire: 13 mm4518340166707

Loading...

  1. 1

Basic Information

Product Type Other Related Products