1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rebar Mesh Cutter EA545BS-1

PLUMBING SUPPLY

Rebar Mesh Cutter EA545BS-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,984.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Cutting capacity-Soft stl wire: dia. 10mm, Hard stl wire: dia. 8mm,
・Overall length-800mm
・Weight-3.15kg
・Ideal to cut rebar at window frame and rebar mesh on the floor.

Part Number
EA545BS-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,984.00

PLUMBING SUPPLY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA545BS-1 in the Rebar Mesh Cutter EA545BS-1 series.