1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt Cutter EA545AG

PLUMBING SUPPLY

Bolt Cutter EA545AG
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 47,782.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・With cutting guide for 650mm; can be mounted on both of the right and left sides.
・Cutting capacity-M6,M7,M8,M10
・Length(mm)-680
・Weight-8.47kg

Part Number
EA545AG SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 47,782.00

฿ 38,225.60

PLUMBING SUPPLY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA545AG in the Bolt Cutter EA545AG series.