1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bench vise EA525FC-2

REPAIRING TOOLS

Bench vise EA525FC-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,358.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・120 degrees rotating base.
・Material-Cast iron
・Jaw width-100
・Max. opening-100mm
・Weight-11.0kg
・Overall length…33mm
・Overall height…16.5mm

Part Number
EA525FC-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,358.00

REPAIRING TOOLS 1 Piece(s) Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA525FC-2 in the Bench vise EA525FC-2 series.