General-purpose Joint Sheet EA351NC-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Inorganic fiber, aramid fiber, oil-resistant synthetic rubber
・Category temperature range: -100 to 100℃
・Flange, valve, and equipment gaskets of various pipes
・Thickness…1.0
・Length x Width…650 x 650