(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA345RE-50 |
EA345RE-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frequency | Maximum discharge amount | Maximum Total Lifting Height |
---|---|---|---|---|---|---|---|---|
฿ 56,137.00 ฿ 46,975.44 |
PUMP | 1 Piece(s) | 12 Day(s) | 50 Hz | 50 L/min. (at bottom water) · The discharge amount decreases as the total lifting height rises. | 6.9m | ||
฿ 56,137.00 ฿ 46,975.44 |
PUMP | 1 Piece(s) | 12 Day(s) | 60 Hz | 55 L/min. (at bottom water) · The discharge amount decreases as the total lifting height rises. | 7.8m |
·For sewage, residual water, and stored water
·Maximum discharge amount: 55 L/min. (at bottom water) · The discharge amount decreases as the total lifting height rises.
· * The discharge amount at the maximum lifting height is 0 liter/min, and the lifting height at the maximum discharge is almost 0 m.
Part Number |
---|
EA345RE-50 |
EA345RE-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frequency | Maximum discharge amount | Maximum Total Lifting Height |
---|---|---|---|---|---|---|---|---|
฿ 56,137.00 ฿ 46,975.44 |
PUMP | 1 Piece(s) | 12 Day(s) | 50 Hz | 50 L/min. (at bottom water) · The discharge amount decreases as the total lifting height rises. | 6.9m | ||
฿ 56,137.00 ฿ 46,975.44 |
PUMP | 1 Piece(s) | 12 Day(s) | 60 Hz | 55 L/min. (at bottom water) · The discharge amount decreases as the total lifting height rises. | 7.8m |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?