(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA345RC-50 |
EA345RC-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frequency | Maximum discharge amount | Maximum Total Lifting Height |
---|---|---|---|---|---|---|---|---|
฿ 31,305.00 ฿ 25,372.70 |
PUMP | 1 Piece(s) | 12 Day(s) | 50 Hz | 220 L/minute | 11m | ||
฿ 31,305.00 ฿ 25,372.70 |
PUMP | 1 Piece(s) | 12 Day(s) | 60 Hz | 240 L/minute | 12m |
·For drainage of cleaning water, floor water, and stored water at low water level (10 mm)
· * The discharge amount at the maximum lifting height is 0 liter/min, and the lifting height at the maximum discharge is almost 0 m.
Part Number |
---|
EA345RC-50 |
EA345RC-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frequency | Maximum discharge amount | Maximum Total Lifting Height |
---|---|---|---|---|---|---|---|---|
฿ 31,305.00 ฿ 25,372.70 |
PUMP | 1 Piece(s) | 12 Day(s) | 50 Hz | 220 L/minute | 11m | ||
฿ 31,305.00 ฿ 25,372.70 |
PUMP | 1 Piece(s) | 12 Day(s) | 60 Hz | 240 L/minute | 12m |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?