(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA345CB-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 13,860.00 ฿ 11,088.00 |
PUMP | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Power Supply …AC100V
・Frequency …60Hz
・Output …210W
・Max. Total Lifting Height …7.2m
・Maximum Discharge Rate …150L/min
・Dia. …32、40、50mm
・Size …183×178×305(H)mm
・Weight …3.7kg
・Drain water in civil and construction works, Drain water and Watering in Farming and Gardening Etc.
・Corresponding To Long Time Consecutive Driving. With Overheat Protector.
Part Number |
---|
EA345CB-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 13,860.00 ฿ 11,088.00 |
PUMP | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?