1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Disk Paper with Hole (Hook and Loop Type) EA162KW-120【50 Pieces Per Package】

ESC ELECTRIC TOOL & ACCESSORY

Disk Paper with Hole (Hook and Loop Type) EA162KW-120
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,345.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Dia.-125mm
・For grinding of metal, woodwork and other grinding works
・Grits…#120
・Qty. per unit…50 pcs

Part Number
EA162KW-120
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,345.00

ESC ELECTRIC TOOL & ACCESSORY 1 Pack(s)

50 Pieces Per Package

20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA162KW-120 in the Disk Paper with Hole (Hook and Loop Type) EA162KW-120 series.