(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA121AB-28 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 17,788.00 ฿ 13,988.48 |
SPRAY GUN | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Usage Pressure …0.3 To 0.34MPa
・Discharge Airflow …150L/min
・Nozzle Dia. …1.5mm
・Cup Capacity …750ml
・Mounting Screw …G1/4
・Weight …1.44kg
・One-Push Type Socket
・Corresponding to For General Painting 、to Water System Paint ,Etc.
・Use Compressor …0.75kw
・Hose Size …・Id.Xod. :6.5×10mm・Length :10m
Part Number |
---|
EA121AB-28 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 17,788.00 ฿ 13,988.48 |
SPRAY GUN | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?