(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Spray Guns

Spray guns are a paint product that uses compressed air to atomize paint or liquid and sprays it onto an object. There are 3 main types: gravity type, siphon type, and pressure-feed type. The gravity type, which uses a relatively small cup, makes it easy to replenish paint and is suitable for applying low volume of paint, frequent color changes, etc. The siphon type, in which the cup is attached to the bottom of the gun and sucks the paint by negative pressure, is mainly suitable for medium-volume painting. The pressure-feed type, which can use a high volume cup, is used in conveyor lines that use a large amount of the same color. All of these spray guns are mainly used for automobile painting, metal painting, woodwork painting, etc., and there are also products dedicated for food solutions and adhesives with high viscosity. When selecting, it is necessary to consider the product type, nozzle diameter, etc. according to the area to be sprayed and the paint used.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 12 Day(s) or Less
  • Others
69 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (Gravity Type)
    From: ฿ 7,268.90
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun with Cup Set Gravity Type Nozzle Diameter (mm) φ1.1 to φ1.4 Cup Material Aluminum Die-Casting

    Spray Gun with Cup Set Gravity Type Nozzle Diameter (mm) φ1.1 to φ1.4 Cup Material Aluminum Die-Casting

    TRUSCO

    [Features]
    · Specification in which, since there is less scattering at gun hand pressure 0.2 MPa, and at medium/low pressure, coating efficiency is high.
    · In the nozzle and cap, a ball & cone processing method is used to achieve a spray pattern.
    · Has a wide application, from painting luxury cars to rust prevention of steel frames.
    · The parts of the gun that contact liquid are stainless steel for additional compatibility with water-based paint.
    [Applications]
    · For automobiles (painting), metal coating, woodworking, furniture, plastic coating, food industry, etc.
    From: ฿ 4,625.65
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun JGX Series (Suction)

    Spray Gun JGX Series (Suction)

    DEVILBISS

    [Features]
    ·The pressure at the gun's hand is 0.29 MPa, and the dispensing volume is large, making it suitable for general industries.
    [Applications]
    ·Automotive (painting), metal painting, woodworking, furniture, plastic painting, food industry, etc.
    From: ฿ 6,932.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (Pressure-Feed Type)

    Spray Gun (Pressure-Feed Type)

    DEVILBISS

    [Features]
    · An LVMP model with high coating efficiency, low air consumption and high atomization. (Work environment, economical type)
    · The gun body is made of strong, lightweight ECO metal magnesium alloy.
    · The surface of the gun body is fluoropolymer-coated and paint does not stick to the body easily.
    · The part in contact with liquid is stainless steel and can be used for all paints including water-based paints.
    [Applications]
    · Automobiles (painting), metal painting, woodwork, furniture, plastic painting, food service industry, etc.
    From: ฿ 7,797.50
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paint Cup (Capacity 700 g)
    Paint Cup (Capacity 700 g)
    Paint Cup (Capacity 700 g)

    Paint Cup (Capacity 700 g)

    DEVILBISS

    [Features]
    ·The cup lid and body can be attached and detached smoothly, making it difficult for paint to leak.
    [Applications]
    ·Applied fluid: paint.
    From: ฿ 1,550.40
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (wicking type) (cup mouth opening: G1/4)

    Spray Gun (wicking type) (cup mouth opening: G1/4)

    TRUSCO

    [Features]
    · Specification in which, since there is less scattering at gun hand pressure 0.2 MPa, and at medium/low pressure, coating efficiency is high.
    · In the nozzle and cap, a ball & cone processing method is used, with a stable spray pattern.
    · Use for small paint volumes and medium-sized paint projects with relatively small paint volumes but frequent color changes.
    · As it causes less scattering, work environment improvement and cost reduction are possible.
    [Applications]
    · Automobiles (painting), metal coating, woodworking, plastic coating, food industry, etc.
    From: ฿ 3,273.34
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Weight On-Hand Pressure Reducing Valve

    Light Weight On-Hand Pressure Reducing Valve

    KINKI SEISAKUSYO

    [Features]
    ·It can be installed near air tools or in small spaces, etc., to supply stable pressure.
    From: ฿ 3,414.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    W-50 Type High Cupped Spray Gun Set Dedicated to Automobile Repair (Gravity Type)

    W-50 Type High Cupped Spray Gun Set Dedicated to Automobile Repair (Gravity Type)

    ANESTIWATA

    [Features]
    · A lightweight and compact body design.
    · Flat and wide pattern.
    [Applications]
    · For automobile repair.
    From: ฿ 8,329.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small Spray Gun for Adhesive (Pumping Type)

    Small Spray Gun for Adhesive (Pumping Type)

    ANESTIWATA

    [Features]
    · The part that the liquid touches is made of stainless steel.
    · It is small and lightweight with excellent workability.
    [Applications]
    · For the application of rubber-based solvent type adhesive.
    From: ฿ 12,099.17
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA121B-2] Cup EA121B-12

    [For EA121B-2] Cup EA121B-12

    ESCO

    【Product Specifications】
    ・Applicable Item No. …EA121B-2
    ・Paint Supplying System … Suction Type
    ・Volume …750ml
    ・Cup Material …Aluminum
    ・Mounting Screw …G(PF)1/4
    ・Weight …305g
    From: ฿ 2,605.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (Suction type) EA121BM-1

    Spray Gun (Suction type) EA121BM-1

    ESCO

    【Product Specifications】
    ・Usage Pressure …0.34MPa
    ・Discharge Airflow …250L/min
    ・Nozzle Dia. …2.0mm
    ・Cup Capacity …1000ml
    ・Mounting Screw …G1/4
    ・Weight …750g
    ・For General Painting
    ・Use Compressor …0.8kw
    From: ฿ 3,299.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (Suction Type, Magnesium Alloy, LVMP Type) -250

    Spray Gun (Suction Type, Magnesium Alloy, LVMP Type) -250

    DEVILBISS

    [Features]
    · A spray gun GTi-PRO side cup model that is famous in the UK.
    · The gun body is made of magnesium alloy (strong and lightweight).
    · Its surface is fluoropolymer-coated (paint does not stick to it easily).
    · Its grip is ergonomically designed to fit your hands.
    · Each knob is designed for practical operation. The easy-to-rotate design for the knobs allow them to be finely adjusted.
    · Medium pressure model (LVMP) developed by DeVilbiss
    · J1 (gold cap): Flat & wide pattern J2 (green cap): Center heavy & wide pattern
    [Applications]
    · Automobile (metal), woodworking, furniture, plastic coating.
    From: ฿ 9,445.63
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (Gravity Type)

    Spray Gun (Gravity Type)

    DEVILBISS

    [Features]
    · A spray gun GTi-PRO side cup model that is famous in the UK.
    · The gun body is made of magnesium alloy (strong and lightweight).
    · Its surface is fluoropolymer-coated (paint does not stick to it easily).
    · Its grip is ergonomically designed to fit your hands.
    · Each knob is designed for practical operation. The easy-to-rotate design for the knobs allow them to be finely adjusted.
    · Medium pressure model (LVMP) developed by DeVilbiss
    ·​ J1 (gold cap): Flat and wide pattern J2 (green cap): Center heavy and wide pattern
    [Applications]
    · ​Automobile (metal), woodworking, furniture, plastic coating.
    From: ฿ 9,461.34
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Spray Gun with Cup Set, Suction Type Nozzle Diameter (mm) φ1.3–φ2
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Spray Gun with Cup Set, Suction Type Nozzle Diameter (mm) φ1.3–φ2

    TRUSCO

    [Features]
    · It is a set type for immediately usable gun and cap.
    · While seeking to improve coating efficiency by reducing dispersion of coating mist on the one hand, the performance quality is raised and the workability is also significantly improved as well.
    · The gun is manufactured based on the same test as the JIS standard product, and on similar lines.
    [Applications]
    · Painting small objects, painting medium objects, etc.
    From: ฿ 5,503.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (Gravity Type) -150

    Spray Gun (Gravity Type) -150

    TRUSCO

    [Features]
    · The spraying direction can be selected freely at the position of the paint container.
    [Applications]
    · For applying the middle coat and top coat on small objects.
    · For painting with a lot of color changes.
    From: ฿ 5,264.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun with Cup Set, Suction Type Nozzle Diameter (mm) φ1.5

    Spray Gun with Cup Set, Suction Type Nozzle Diameter (mm) φ1.5

    TRUSCO

    It is a set type for immediately usable gun and cap. Ionizing gun is tested in Japan according to the JIS standards. Painting small objects, painting medium objects, etc.
    From: ฿ 3,815.23
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun with Cup Set, Suction Type Nozzle Diameter (mm) φ1.4–φ1.8

    Spray Gun with Cup Set, Suction Type Nozzle Diameter (mm) φ1.4–φ1.8

    TRUSCO

    [Features]
    · It is a set type for immediately usable gun and cap.
    · Specification in which, since there is less scattering at gun hand pressure 0.2 MPa, and at medium/low pressure, coating efficiency is high.
    · In the nozzle and cap, a ball & cone processing method is used, with a stable spray pattern.
    · Use for small paint volumes and medium-sized paint projects with relatively small paint volumes but frequent color changes.
    · A high-precision nozzle manufactured in Japan is used.
    · The parts of the gun that contact liquid are stainless steel for additional compatibility with water-based paint.
    [Applications]
    · Automobiles (painting), metal coating, woodworking, plastic coating, food industry, etc.
    From: ฿ 4,525.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun Specialized for Food Solution Application (Pump Type)

    Spray Gun Specialized for Food Solution Application (Pump Type)

    ANESTIWATA

    [Features]
    · It is compliant with the Food Sanitation Act of Japan.
    · Utilizes an H1 standard grease based on the U.S. NSF standard for a lubricant.
    · The part that the liquid touches is made of stainless steel.
    [Applications]
    · For liquid food coatings involved in bread-making and confectionery.
    From: ฿ 12,709.45
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small Spray Gun Specialized for Food Solution Application (Gravity Type)

    Small Spray Gun Specialized for Food Solution Application (Gravity Type)

    ANESTIWATA

    [Features]
    · It is compliant with the Food Sanitation Act of Japan.
    · Utilizes an H1 standard grease based on the U.S. NSF standard for a lubricant.
    · The part that the liquid touches is made of stainless steel.
    · A supply pump and tank are not required, and it can be used freely.
    [Applications]
    · Liquid coatings involved in bread-making and confectionery.
    From: ฿ 12,491.76
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun, Top Cup Type, 400 cc (Compressor Used: 0.4 Kw)

    Spray Gun, Top Cup Type, 400 cc (Compressor Used: 0.4 Kw)

    ESCO

    【Product Specifications】
    ・Operating pressure-0.3 to 0.35MPa
    ・Discharge airflow-100L/min
    ・Nozzle dia.-1.3mm
    ・Mounting screw-G (PF) 1/4
    ・Cup capacity-400ml
    ・Required compressor-0.4kw
    ・Weight-660g
    ・For general painting, also available for water paint
    From: ฿ 12,460.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (Suction Feed) EA121BA-5

    Spray Gun (Suction Feed) EA121BA-5

    ESCO

    【Product Specifications】
    ・Operating pressure-0.3MPa
    ・Discharge airflow-85L/min
    ・Nozzle dia.-1.2mm
    ・Mounting screw-G (PF) 1/4
    ・Cup capacity-700ml
    ・Required compressor-0.75kw
    ・Weight-740g
    ・For small- and medium-sized painting (for intercoating)
    From: ฿ 12,400.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paint Cup (Capacity 1,000 g)

    Paint Cup (Capacity 1,000 g)

    DEVILBISS

    [Features]
    · The paint cup is a lever type, which makes it easy to remove and it increases work efficiency.
    · The paint cup adopts the drip-free method, which makes it difficult for the cup to leak paint even if it is tilted.
    [Applications]
    · Compatible fluid: paint.
    From: ฿ 1,751.29
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paint Cup for Gravity Type, Fixed Type Cup Capacity (L) 0.4
    From: ฿ 1,612.47
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (wicking type) (cup mouth opening: G3/8)

    Spray Gun (wicking type) (cup mouth opening: G3/8)

    TRUSCO

    [Features]
    · Large capacity exhibited from a medium type product in a medium body. Reduces overcoating, leading to improved coating efficiency.
    [Applications]
    · Enamel, primer surfacer paint, etc.
    From: ฿ 6,128.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (wicking type)

    Spray Gun (wicking type)

    TRUSCO

    [Features]
    · Manufactured with attention paid to atomization.
    · Can be used for a wide range of applications and provides a beautiful finish.
    · The product is a gun with emphasis on the amount of paint discharged. Has excellent workability and enables quick work.
    [Applications]
    · Painting small objects, painting the final coat or acrylic lacquer.
    From: ฿ 5,264.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (Gravity Type) -250

    Spray Gun (Gravity Type) -250

    TRUSCO

    [Features]
    · Specification in which, since there is less scattering at gun hand pressure 0.2 MPa, and at medium/low pressure, coating efficiency is high.
    · In the nozzle and cap, a ball & cone processing method is used to achieve a spray pattern.
    · Has a wide application, from painting luxury cars to rust prevention of steel frames.
    [Applications]
    · For automobiles (painting), metal coating, woodworking, furniture, plastic coating, food industry, etc.
    From: ฿ 3,273.34
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small Spray Gun Cup Included Set (Gravity Type)

    Small Spray Gun Cup Included Set (Gravity Type)

    TRUSCO

    [Features]
    · Sold as a set together with a dedicated cup.
    · Lightweight body that's ideal for finishing small objects. Can be widely used for arts, crafts, and toys, and for prototyping or repair.
    [Applications]
    · For applying the middle coat and top coat on small objects.
    · For painting with a lot of color changes.
    From: ฿ 4,137.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun with cup set Gravity type nozzle diameter (mm) ø1.3 Cup material aluminum die-casting

    Spray Gun with cup set Gravity type nozzle diameter (mm) ø1.3 Cup material aluminum die-casting

    TRUSCO

    [Features]
    · It is a set type for immediately usable gun and cap.
    · While seeking to improve coating efficiency by reducing dispersion of coating mist on the one hand, the performance quality is raised and the workability is also significantly improved as well.
    · The gun is manufactured based on the same test as the JIS standard product, and on similar lines.
    [Applications]
    · For applying the middle coat and top coat on small objects.
    · For painting with a lot of color changes.
    From: ฿ 5,503.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (pump type)

    Spray Gun (pump type)

    TRUSCO

    [Features]
    · Since there is less scattering at gun hand pressure 0.15-0.2 MPa, and at medium/low pressure, coating efficiency is high, and work environments are improved.
    · In the nozzle and cap, a ball & cone processing method is used to create a stable spray pattern.
    [Applications]
    · For automobiles (painting), metal coating, woodworking, furniture, plastic coating, food industry, etc.
    From: ฿ 3,462.48
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Painting Cup for Cleaner Type Use Cup Capacity (L) 0.7/1

    Painting Cup for Cleaner Type Use Cup Capacity (L) 0.7/1

    TRUSCO

    [Features]
    · Suction pipe has chrome plated inner and outer surfaces for easy cleaning after painting.
    · Since the bottom of the cup is flat, it can be set down with paint in it.
    · Only the bottom of the cup can be removed.
    [Applications]
    · Applicable fluid: paint.
    From: ฿ 1,166.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Painting Cup (for Cleaner Type Use) -1.2

    Painting Cup (for Cleaner Type Use) -1.2

    TRUSCO

    [Features]
    · The suction pipe has been bent to facilitate the use of the paint until the very end.
    · It ensures 1.2 L capacity, intended for large guns.
    · By raising the air holes slightly, less paint leaks out of the hole.
    [Applications]
    · Applicable fluids: paint, thinner, etc.
    From: ฿ 1,436.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Painting Cup (for Cleaner Type Use) -0.4

    Painting Cup (for Cleaner Type Use) -0.4

    TRUSCO

    [Features]
    · The gravity tube cup can be attached to a suction type spray gun. Cup can be installed on either side of spray gun.
    [Applications]
    · Applicable fluid: paint.
    From: ฿ 1,633.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paint Cup (for Gravity Type) (Light Weight)

    Paint Cup (for Gravity Type) (Light Weight)

    TRUSCO

    [Features]
    · Lightweight as main body is made of aluminum, so you can work for long hours without any difficulty.
    [Applications]
    · Applicable fluid: paint.
    From: ฿ 798.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paint Cup (for Gravity Type)

    Paint Cup (for Gravity Type)

    TRUSCO

    [Features]
    · As the inside of the cup is coated with fluorine, the cup does not get soiled easily, making it easier to clean.
    [Applications]
    · Applicable fluid: paint.
    From: ฿ 1,124.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Painting Cup for Heavy Duty Use / with Legs Cup Capacity (L) 0.5

    Painting Cup for Heavy Duty Use / with Legs Cup Capacity (L) 0.5

    TRUSCO

    [Features]
    · It will not fall easily as the cup comes with base legs.
    · Legs are integrated with cup.
    [Applications]
    · Applicable fluids: paint, thinner, etc.
    From: ฿ 1,216.47
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Coated Cap (Heavy Load Type / With Legs)

    Stainless Steel Coated Cap (Heavy Load Type / With Legs)

    TRUSCO

    [Features]
    · It will not fall easily as the cup comes with base legs.
    [Applications]
    · Applicable fluids: Any paint including water-based paint.
    From: ฿ 1,284.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Free Angle Coated Cap (Heavy Load Type / With Legs)

    Stainless Steel Free Angle Coated Cap (Heavy Load Type / With Legs)

    TRUSCO

    [Features]
    · It will not fall easily as the cup comes with base legs.
    · Because it is a free angle, the angle can be changed without loosening the wing nut.
    [Applications]
    · Applicable fluids: Any paint including water-based paint.
    From: ฿ 1,475.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Free Angle Coated Cup For Gravity Type Flexible Type Cup Capacity (L) 0.4

    Free Angle Coated Cup For Gravity Type Flexible Type Cup Capacity (L) 0.4

    DEVILBISS

    It is a lightweight type cup made of anodized aluminum that is lighter than plastic. The cup is not plated, so it will not peel. A free angle model, so you can change it to just about any angle.
    From: ฿ 2,320.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Powder Blow Gun

    Powder Blow Gun

    KINKI SEISAKUSYO

    It is a gun exclusively for custom flake paint. It cannot be used on a blender. It can work with a wide variety of flakes and powders.
    From: ฿ 3,545.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun with cup set Gravity type nozzle diameter (mm) ø1.3 Cup material brass/aluminum die-casting

    Spray Gun with cup set Gravity type nozzle diameter (mm) ø1.3 Cup material brass/aluminum die-casting

    TRUSCO

    It is a set type for immediately usable gun and cap. Ionizing gun is tested in Japan according to the JIS standards. For applying the middle coat or top coat on small objects.
    From: ฿ 3,612.29
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun with Cup Set Gravity Type Nozzle Diameter (mm) φ1.1 to φ1.4 Cup Material Stainless Steel

    Spray Gun with Cup Set Gravity Type Nozzle Diameter (mm) φ1.1 to φ1.4 Cup Material Stainless Steel

    TRUSCO

    [Features]
    · Specification in which, since there is less scattering at gun hand pressure 0.2 MPa, and at medium/low pressure, coating efficiency is high.
    · In the nozzle and cap, a ball & cone processing method is used to achieve a spray pattern.
    · Has a wide application, from painting luxury cars to rust prevention of steel frames.
    · The parts of the gun that contact liquid are stainless steel for additional compatibility with water-based paint.
    [Applications]
    · For automobiles (painting), metal coating, woodworking, furniture, plastic coating, food industry, etc.
    From: ฿ 5,497.71
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thick Coating Gun for Cartridge Can (Suction Type)

    Thick Coating Gun for Cartridge Can (Suction Type)

    KINKI SEISAKUSYO

    [Features]
    ·The medium-sized gun has been made more compact, making it easier to handle.
    ·For screw 40 type cartridge cans.
    [Applications]
    ·For vehicle rust prevention, anti-vibration coating, etc.
    From: ฿ 3,444.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (Siphon Type)

    Spray Gun (Siphon Type)

    DEVILBISS

    [Features]
    ·A strong and lightweight magnesium alloy is used for the gun body, and a fluorine resin coating is used for the surface to prevent paint from sticking.
    ·It has an ergonomically designed grip that fits comfortably in your hand.
    ·Each knob has an easy-to-turn design that allows for fine adjustment.
    [Applications]
    ·Automotive (painting), metal painting, woodworking, furniture, plastic painting, food industry, etc.
    From: ฿ 7,261.09
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small Spray Gun Specialized for Food Solution Application (Suction Type)

    Small Spray Gun Specialized for Food Solution Application (Suction Type)

    ANESTIWATA

    [Features]
    · It is compliant with the Food Sanitation Act of Japan.
    · Utilizes an H1 standard grease based on the U.S. NSF standard for a lubricant.
    · The part that the liquid touches is made of stainless steel.
    · A supply pump and tank are not required, and it can be used freely.
    [Applications]
    · Liquid coatings involved in bread-making and confectionery.
    From: ฿ 12,491.76
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small Spray Gun Specialized for Food Solution Application (Gravity Type), Starter Kit

    Small Spray Gun Specialized for Food Solution Application (Gravity Type), Starter Kit

    ANESTIWATA

    [Features]
    · It is compliant with the Food Sanitation Act of Japan.
    · Utilizes an H1 standard grease based on the U.S. NSF standard for a lubricant.
    · The part that the liquid touches is made of stainless steel.
    · A set product that includes a joint and container.
    [Applications]
    · Liquid coatings involved in bread-making and confectionery.
    From: ฿ 21,953.28
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Solvent Hose

    Solvent Hose

    HAKKOH

    [Features]
    · The grounding wire (metal fiber) is built into the hose, which means the hose is grounded and free of a charge.
    · The ground wire is made of metal fibers, which gives it excellent flexibility.
    [Applications]
    · Tubes for painting facilities.
    From: ฿ 5,064.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paint Clip

    Paint Clip

    TRUSCO

    [Features]
    · The tip is sharp.
    · With stoppers.
    [Applications]
    · Displays
    · Coating work
    · As a clip for painting
    From: ฿ 219.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (Top Cup Type) EA121A-1

    Spray Gun (Top Cup Type) EA121A-1

    ESCO

    The upper cup type makes it easy for the paint to flow into the nozzle under its own weight, making it suitable for partial repair painting and frequent color changes.
    In addition, the spray direction can be freely selected according to the orientation of the paint container.
    From: ฿ 8,254.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA121A-1] Cup EA121A-1C

    [For EA121A-1] Cup EA121A-1C

    ESCO

    【Product Specifications】
    ・Applicable Item No. …EA121A-1 Spare Cup
    ・Mounting Screw …G(PF)1/4
    ・Volume …400ml
    ・Paint Supplying System … Gravity Type
    ・Material …Aluminum Die-cast
    ・Weight …160g
    From: ฿ 2,177.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (Top Cup Type) EA121AB-1

    Spray Gun (Top Cup Type) EA121AB-1

    ESCO

    【Product Specifications】
    ・Operating pressure-0.2MPa
    ・Discharge airflow-55L/min
    ・Nozzle dia.-0.8mm
    ・Mounting screw-G (PF) 1/4
    ・Cup capacity-250ml
    ・Required compressor-0.2 to 0.4kw
    ・For spot and scumbling painting
    ・Weight-410g
    From: ฿ 10,951.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA121AB-1] Cup EA121AB-11

    [For EA121AB-1] Cup EA121AB-11

    ESCO

    【Product Specifications】
    ・Applicable Item No. …EA121AB-1 Spare Cup
    ・Paint Supplying System … Gravity Type
    ・Volume …250ml
    ・Cup Material …Stainless
    ・Mounting Screw …G(PF)1/4
    ・Weight …250g
    From: ฿ 2,511.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA121AB-2] Cup EA121AB-12

    [For EA121AB-2] Cup EA121AB-12

    ESCO

    【Product Specifications】
    ・Applicable Item No. …EA121AB-2
    ・Paint Supplying System … Gravity Type
    ・Volume …400ml
    ・Cup Material …Stainless
    ・Mounting Screw …G(PF)1/4
    ・Weight …190g
    From: ฿ 2,885.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA121AB-3] Cup EA121AB-13

    [For EA121AB-3] Cup EA121AB-13

    ESCO

    【Product Specifications】
    ・Applicable Item No. …EA121AB-3 Spare Cup
    ・Volume …300ml
    ・Paint Supplying System … Gravity Type
    ・Paint Opening Mounting Screw …G(PF)1/4
    ・Weight …150g
    From: ฿ 2,151.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA121AB-5] Cup EA121AB-15

    [For EA121AB-5] Cup EA121AB-15

    ESCO

    【Product Specifications】
    ・Applicable Item No. …EA121AB-5 Spare Cup
    ・Volume …500ml
    ・Paint Supplying System … Gravity Type
    ・Paint Opening Mounting Screw …G(PF)1/4
    ・Weight …210g
    From: ฿ 2,411.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (Suction type ・Soft Urethane Hose) EA121AB-28

    Spray Gun (Suction type ・Soft Urethane Hose) EA121AB-28

    ESCO

    【Product Specifications】
    ・Usage Pressure …0.3 To 0.34MPa
    ・Discharge Airflow …150L/min
    ・Nozzle Dia. …1.5mm
    ・Cup Capacity …750ml
    ・Mounting Screw …G1/4
    ・Weight …1.44kg
    ・One-Push Type Socket
    ・Corresponding to For General Painting 、to Water System Paint ,Etc.
    ・Use Compressor …0.75kw
    ・Hose Size …・Id.Xod. :6.5×10mm・Length :10m
    From: ฿ 17,788.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (Top Cup Type) EA121AB-3

    Spray Gun (Top Cup Type) EA121AB-3

    ESCO

    【Product Specifications】
    ・Operating pressure-0.3MPa
    ・Discharge airflow-85L/min
    ・Nozzle dia.-1.2mm
    ・Mounting screw-G (PF) 1/4
    ・Cup capacity-300ml
    ・Required compressor-0.75kw
    ・Weight-850g
    ・For small-sized painting and finish coating
    From: ฿ 11,867.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (Top Cup Type) EA121AB-5

    Spray Gun (Top Cup Type) EA121AB-5

    ESCO

    【Product Specifications】
    ・Operating pressure-0.25MPa
    ・Discharge airflow-225L/min
    ・Nozzle dia.-1.3mm
    ・Mounting screw-G (PF) 1/4
    ・Cup capacity-500ml
    ・Required compressor-0.75kw
    ・Weight-520g
    ・For small-sized painting, intercoating, and finish coating
    From: ฿ 13,268.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun, Top Cup Type, 400 cc (Compressor Used: 0.8 Kw)

    Spray Gun, Top Cup Type, 400 cc (Compressor Used: 0.8 Kw)

    ESCO

    【Product Specifications】
    ・Usage Pressure …0.34MPa
    ・Discharge Airflow …85L/min
    ・Nozzle Dia. …1.3mm
    ・Cup Capacity …400ml
    ・Mounting Screw …G1/4
    ・Weight …890g
    ・For General Painting
    ・Use Compressor …0.8kw
    From: ฿ 3,299.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (Suction Feed) EA121BA-1

    Spray Gun (Suction Feed) EA121BA-1

    ESCO

    【Product Specifications】
    ・Operating pressure-0.3 to 0.34MPa
    ・Discharge airflow-150L/min
    ・Nozzle dia.-1.5mm
    ・Mounting screw-G (PF) 1/4
    ・Cup capacity-750ml
    ・Required compressor-0.75kw
    ・Weight-450g
    ・For general painting, also available for water paint
    From: ฿ 12,514.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA121BA-1] Cup EA121BA-11

    [For EA121BA-1] Cup EA121BA-11

    ESCO

    【Product Specifications】
    ・Applicable Item No. …EA121BA-1 Spare Cup
    ・Paint Supplying System … Suction Type
    ・Volume …750ml
    ・Cup Material …Aluminum
    ・Mounting Screw …G(PF)1/4
    ・Weight …270g
    From: ฿ 2,979.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA121BA-2] Cup EA121BA-12

    [For EA121BA-2] Cup EA121BA-12

    ESCO

    【Product Specifications】
    ・Applicable Item No. …EA121BA-2
    ・Paint Supplying System … Suction Type
    ・Volume …1000ml
    ・Cup Material …Aluminum
    ・Mounting Screw …G(PF)3/8
    ・Weight …320g
    From: ฿ 3,440.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [EA121BA-6 / for -8] cup EA121BA-18A

    [EA121BA-6 / for -8] cup EA121BA-18A

    ESCO

    【Product Specifications】
    ・Applicable Item No. …EA121BA-8
    ・Usage Pressure …0.25MPa
    ・discharge air quantity…225L/min
    ・Nozzle Dia. …1.5mm
    ・Cup Capacity …1000ml
    ・Mounting Screw …G1/4
    ・Weight …320g
    ・Small Article , Second Coat , Adding
    ・Use Compressor…0.75kw
    From: ฿ 2,985.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun, Bottom Cup, 1.0 L (Compressor Used: 1.5 to 2.2 Kw)

    Spray Gun, Bottom Cup, 1.0 L (Compressor Used: 1.5 to 2.2 Kw)

    ESCO

    【Product Specifications】
    ・Operating pressure-0.34MPa
    ・Discharge airflow-290L/min
    ・Nozzle dia.-2.0mm
    ・Mounting screw-G (PF) 1/4
    ・Cup capacity-1,000ml
    ・Required compressor-1.5 to 2.2kw
    ・Weight-680g
    ・Large-sized spray gun for thick painting in jet volume-oriented application
    From: ฿ 17,454.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (Suction Feed) EA121BA-3

    Spray Gun (Suction Feed) EA121BA-3

    ESCO

    [Features]
    ·Good operational stability.
    ·Easy to change paint and wash.
    From: ฿ 8,520.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA121BA-3] Cup EA121BA-3C

    [For EA121BA-3] Cup EA121BA-3C

    ESCO

    【Product Specifications】
    ・For EA121BA-3 Spare Cup
    ・Cup Size …Dia 95×120mm
    ・Cup Material …Aluminum
    ・Paint Supplying System … Suction Type
    ・Volume …600ml
    From: ฿ 2,905.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun, Bottom Cup, 1.0 L (Compressor Used: 0.75 Kw)

    Spray Gun, Bottom Cup, 1.0 L (Compressor Used: 0.75 Kw)

    ESCO

    【Product Specifications】
    ・Operating pressure-0.34MPa
    ・Discharge airflow-150L/min
    ・Nozzle dia.-1.5mm
    ・Mounting screw-G (PF) 1/4
    ・Cup capacity-1,000ml
    ・Required compressor-0.75kw
    ・Weight-790g
    ・For medium-sized and high-grade painting
    From: ฿ 14,404.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun (Suction Feed) EA121BA-7

    Spray Gun (Suction Feed) EA121BA-7

    ESCO

    【Product Specifications】
    ・Operating pressure-0.34MPa
    ・Discharge airflow-240L/min
    ・Nozzle dia.-2.0mm
    ・Mounting screw-G (PF)1/4
    ・Cup capacity-1,200ml
    ・Required compressor-1.5 to 2.2kw
    ・Weight-890g
    ・For large-sized painting and intercoating
    From: ฿ 16,774.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun, Bottom Cup, 1.0 L (Compressor Used: 1.2 Kw)

    Spray Gun, Bottom Cup, 1.0 L (Compressor Used: 1.2 Kw)

    ESCO

    【Product Specifications】
    ・Operating pressure-0.34MPa
    ・Discharge airflow-200 to 400L/min(at 0.2 to 0.5MPa)
    ・Nozzle dia.-1.8mm
    ・Mounting screw-G (PF) 1/4
    ・Cup capacity-1,000ml
    ・Height-295mm
    ・Required compressor-1.2kw
    ・Weight-1.27kg
    From: ฿ 9,556.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Air Foam Gun

    Air Foam Gun

    KUANI

    [Features]

    • Air Volumn 13 CFM,368 L/MIN
    • Air Inlet 1/4 PT
    • Air hose 3/8 ID
    • Overall lenght  295 X 120 X 260
    • Weight 1.76 LBS,0.8 KGS
    From: ฿ 2,557.74
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
Brand
Product Series
From
Days to Ship
Product Specifications
Nozzle Diameter(mmφ)
Pattern Width(mm)
The amount of air(L/min)
Cup capacity(L)
Other
You can add up to 6 items per a category to the compare list.
Spray Gun (Gravity Type)
You can add up to 6 items per a category to the compare list.
Spray Gun with Cup Set Gravity Type Nozzle Diameter (mm) φ1.1 to φ1.4 Cup Material Aluminum Die-Casting
You can add up to 6 items per a category to the compare list.
Spray Gun JGX Series (Suction)
You can add up to 6 items per a category to the compare list.
Spray Gun (Pressure-Feed Type)
You can add up to 6 items per a category to the compare list.
Paint Cup (Capacity 700 g)
Paint Cup (Capacity 700 g)
Paint Cup (Capacity 700 g)
You can add up to 6 items per a category to the compare list.
Spray Gun (wicking type) (cup mouth opening: G1/4)
You can add up to 6 items per a category to the compare list.
Light Weight On-Hand Pressure Reducing Valve
You can add up to 6 items per a category to the compare list.
W-50 Type High Cupped Spray Gun Set Dedicated to Automobile Repair (Gravity Type)
You can add up to 6 items per a category to the compare list.
Small Spray Gun for Adhesive (Pumping Type)
You can add up to 6 items per a category to the compare list.
[For EA121B-2] Cup EA121B-12
You can add up to 6 items per a category to the compare list.
Spray Gun (Suction type) EA121BM-1
You can add up to 6 items per a category to the compare list.
Spray Gun (Suction Type, Magnesium Alloy, LVMP Type) -250
You can add up to 6 items per a category to the compare list.
Spray Gun (Gravity Type)
You can add up to 6 items per a category to the compare list.
Sale
Spray Gun with Cup Set, Suction Type Nozzle Diameter (mm) φ1.3–φ2
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Spray Gun (Gravity Type) -150
You can add up to 6 items per a category to the compare list.
Spray Gun with Cup Set, Suction Type Nozzle Diameter (mm) φ1.5
You can add up to 6 items per a category to the compare list.
Spray Gun with Cup Set, Suction Type Nozzle Diameter (mm) φ1.4–φ1.8
You can add up to 6 items per a category to the compare list.
Spray Gun Specialized for Food Solution Application (Pump Type)
You can add up to 6 items per a category to the compare list.
Small Spray Gun Specialized for Food Solution Application (Gravity Type)
You can add up to 6 items per a category to the compare list.
Spray Gun, Top Cup Type, 400 cc (Compressor Used: 0.4 Kw)
You can add up to 6 items per a category to the compare list.
Spray Gun (Suction Feed) EA121BA-5
You can add up to 6 items per a category to the compare list.
Paint Cup (Capacity 1,000 g)
You can add up to 6 items per a category to the compare list.
Paint Cup for Gravity Type, Fixed Type Cup Capacity (L) 0.4
You can add up to 6 items per a category to the compare list.
Spray Gun (wicking type) (cup mouth opening: G3/8)
You can add up to 6 items per a category to the compare list.
Spray Gun (wicking type)
You can add up to 6 items per a category to the compare list.
Spray Gun (Gravity Type) -250
You can add up to 6 items per a category to the compare list.
Small Spray Gun Cup Included Set (Gravity Type)
You can add up to 6 items per a category to the compare list.
Spray Gun with cup set Gravity type nozzle diameter (mm) ø1.3 Cup material aluminum die-casting
You can add up to 6 items per a category to the compare list.
Spray Gun (pump type)
You can add up to 6 items per a category to the compare list.
Painting Cup for Cleaner Type Use Cup Capacity (L) 0.7/1
You can add up to 6 items per a category to the compare list.
Painting Cup (for Cleaner Type Use) -1.2
You can add up to 6 items per a category to the compare list.
Painting Cup (for Cleaner Type Use) -0.4
You can add up to 6 items per a category to the compare list.
Paint Cup (for Gravity Type) (Light Weight)
You can add up to 6 items per a category to the compare list.
Paint Cup (for Gravity Type)
You can add up to 6 items per a category to the compare list.
Painting Cup for Heavy Duty Use / with Legs Cup Capacity (L) 0.5
You can add up to 6 items per a category to the compare list.
Stainless Steel Coated Cap (Heavy Load Type / With Legs)
You can add up to 6 items per a category to the compare list.
Stainless Steel Free Angle Coated Cap (Heavy Load Type / With Legs)
You can add up to 6 items per a category to the compare list.
Free Angle Coated Cup For Gravity Type Flexible Type Cup Capacity (L) 0.4
You can add up to 6 items per a category to the compare list.
Powder Blow Gun
You can add up to 6 items per a category to the compare list.
Spray Gun with cup set Gravity type nozzle diameter (mm) ø1.3 Cup material brass/aluminum die-casting
You can add up to 6 items per a category to the compare list.
Spray Gun with Cup Set Gravity Type Nozzle Diameter (mm) φ1.1 to φ1.4 Cup Material Stainless Steel
You can add up to 6 items per a category to the compare list.
Thick Coating Gun for Cartridge Can (Suction Type)
You can add up to 6 items per a category to the compare list.
Spray Gun (Siphon Type)
You can add up to 6 items per a category to the compare list.
Small Spray Gun Specialized for Food Solution Application (Suction Type)
You can add up to 6 items per a category to the compare list.
Small Spray Gun Specialized for Food Solution Application (Gravity Type), Starter Kit
You can add up to 6 items per a category to the compare list.
Solvent Hose
You can add up to 6 items per a category to the compare list.
Paint Clip
You can add up to 6 items per a category to the compare list.
Spray Gun (Top Cup Type) EA121A-1
You can add up to 6 items per a category to the compare list.
[For EA121A-1] Cup EA121A-1C
You can add up to 6 items per a category to the compare list.
Spray Gun (Top Cup Type) EA121AB-1
You can add up to 6 items per a category to the compare list.
[For EA121AB-1] Cup EA121AB-11
You can add up to 6 items per a category to the compare list.
[For EA121AB-2] Cup EA121AB-12
You can add up to 6 items per a category to the compare list.
[For EA121AB-3] Cup EA121AB-13
You can add up to 6 items per a category to the compare list.
[For EA121AB-5] Cup EA121AB-15
You can add up to 6 items per a category to the compare list.
Spray Gun (Suction type ・Soft Urethane Hose) EA121AB-28
You can add up to 6 items per a category to the compare list.
Spray Gun (Top Cup Type) EA121AB-3
You can add up to 6 items per a category to the compare list.
Spray Gun (Top Cup Type) EA121AB-5
You can add up to 6 items per a category to the compare list.
Spray Gun, Top Cup Type, 400 cc (Compressor Used: 0.8 Kw)
You can add up to 6 items per a category to the compare list.
Spray Gun (Suction Feed) EA121BA-1
You can add up to 6 items per a category to the compare list.
[For EA121BA-1] Cup EA121BA-11
You can add up to 6 items per a category to the compare list.
[For EA121BA-2] Cup EA121BA-12
You can add up to 6 items per a category to the compare list.
[EA121BA-6 / for -8] cup EA121BA-18A
You can add up to 6 items per a category to the compare list.
Spray Gun, Bottom Cup, 1.0 L (Compressor Used: 1.5 to 2.2 Kw)
You can add up to 6 items per a category to the compare list.
Spray Gun (Suction Feed) EA121BA-3
You can add up to 6 items per a category to the compare list.
[For EA121BA-3] Cup EA121BA-3C
You can add up to 6 items per a category to the compare list.
Spray Gun, Bottom Cup, 1.0 L (Compressor Used: 0.75 Kw)
You can add up to 6 items per a category to the compare list.
Spray Gun (Suction Feed) EA121BA-7
You can add up to 6 items per a category to the compare list.
Spray Gun, Bottom Cup, 1.0 L (Compressor Used: 1.2 Kw)
You can add up to 6 items per a category to the compare list.
Air Foam Gun
Brand

DEVILBISS

TRUSCO

DEVILBISS

DEVILBISS

DEVILBISS

TRUSCO

KINKI SEISAKUSYO

ANESTIWATA

ANESTIWATA

ESCO

ESCO

DEVILBISS

DEVILBISS

TRUSCO

TRUSCO

TRUSCO

TRUSCO

ANESTIWATA

ANESTIWATA

ESCO

ESCO

DEVILBISS

DEVILBISS

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

DEVILBISS

KINKI SEISAKUSYO

TRUSCO

TRUSCO

KINKI SEISAKUSYO

DEVILBISS

ANESTIWATA

ANESTIWATA

HAKKOH

TRUSCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

KUANI

Product Series

Spray Gun (Gravity Type)

Spray Gun with Cup Set Gravity Type Nozzle Diameter (mm) φ1.1 to φ1.4 Cup Material Aluminum Die-Casting

Spray Gun JGX Series (Suction)

Spray Gun (Pressure-Feed Type)

Paint Cup (Capacity 700 g)

Spray Gun (wicking type) (cup mouth opening: G1/4)

Light Weight On-Hand Pressure Reducing Valve

W-50 Type High Cupped Spray Gun Set Dedicated to Automobile Repair (Gravity Type)

Small Spray Gun for Adhesive (Pumping Type)

[For EA121B-2] Cup EA121B-12

Spray Gun (Suction type) EA121BM-1

Spray Gun (Suction Type, Magnesium Alloy, LVMP Type) -250

Spray Gun (Gravity Type)

Spray Gun with Cup Set, Suction Type Nozzle Diameter (mm) φ1.3–φ2

Spray Gun (Gravity Type) -150

Spray Gun with Cup Set, Suction Type Nozzle Diameter (mm) φ1.5

Spray Gun with Cup Set, Suction Type Nozzle Diameter (mm) φ1.4–φ1.8

Spray Gun Specialized for Food Solution Application (Pump Type)

Small Spray Gun Specialized for Food Solution Application (Gravity Type)

Spray Gun, Top Cup Type, 400 cc (Compressor Used: 0.4 Kw)

Spray Gun (Suction Feed) EA121BA-5

Paint Cup (Capacity 1,000 g)

Paint Cup for Gravity Type, Fixed Type Cup Capacity (L) 0.4

Spray Gun (wicking type) (cup mouth opening: G3/8)

Spray Gun (wicking type)

Spray Gun (Gravity Type) -250

Small Spray Gun Cup Included Set (Gravity Type)

Spray Gun with cup set Gravity type nozzle diameter (mm) ø1.3 Cup material aluminum die-casting

Spray Gun (pump type)

Painting Cup for Cleaner Type Use Cup Capacity (L) 0.7/1

Painting Cup (for Cleaner Type Use) -1.2

Painting Cup (for Cleaner Type Use) -0.4

Paint Cup (for Gravity Type) (Light Weight)

Paint Cup (for Gravity Type)

Painting Cup for Heavy Duty Use / with Legs Cup Capacity (L) 0.5

Stainless Steel Coated Cap (Heavy Load Type / With Legs)

Stainless Steel Free Angle Coated Cap (Heavy Load Type / With Legs)

Free Angle Coated Cup For Gravity Type Flexible Type Cup Capacity (L) 0.4

Powder Blow Gun

Spray Gun with cup set Gravity type nozzle diameter (mm) ø1.3 Cup material brass/aluminum die-casting

Spray Gun with Cup Set Gravity Type Nozzle Diameter (mm) φ1.1 to φ1.4 Cup Material Stainless Steel

Thick Coating Gun for Cartridge Can (Suction Type)

Spray Gun (Siphon Type)

Small Spray Gun Specialized for Food Solution Application (Suction Type)

Small Spray Gun Specialized for Food Solution Application (Gravity Type), Starter Kit

Solvent Hose

Paint Clip

Spray Gun (Top Cup Type) EA121A-1

[For EA121A-1] Cup EA121A-1C

Spray Gun (Top Cup Type) EA121AB-1

[For EA121AB-1] Cup EA121AB-11

[For EA121AB-2] Cup EA121AB-12

[For EA121AB-3] Cup EA121AB-13

[For EA121AB-5] Cup EA121AB-15

Spray Gun (Suction type ・Soft Urethane Hose) EA121AB-28

Spray Gun (Top Cup Type) EA121AB-3

Spray Gun (Top Cup Type) EA121AB-5

Spray Gun, Top Cup Type, 400 cc (Compressor Used: 0.8 Kw)

Spray Gun (Suction Feed) EA121BA-1

[For EA121BA-1] Cup EA121BA-11

[For EA121BA-2] Cup EA121BA-12

[EA121BA-6 / for -8] cup EA121BA-18A

Spray Gun, Bottom Cup, 1.0 L (Compressor Used: 1.5 to 2.2 Kw)

Spray Gun (Suction Feed) EA121BA-3

[For EA121BA-3] Cup EA121BA-3C

Spray Gun, Bottom Cup, 1.0 L (Compressor Used: 0.75 Kw)

Spray Gun (Suction Feed) EA121BA-7

Spray Gun, Bottom Cup, 1.0 L (Compressor Used: 1.2 Kw)

Air Foam Gun

From

฿ 7,268.90

฿ 4,625.65

฿ 6,932.00

฿ 7,797.50

฿ 1,550.40

฿ 3,273.34

฿ 3,414.00

฿ 8,329.00

฿ 12,099.17

฿ 2,605.00

฿ 3,299.00

฿ 9,445.63

฿ 9,461.34

฿ 5,503.00

Special Price

On Sale Until 31/03/2024

฿ 5,264.00

฿ 3,815.23

฿ 4,525.00

฿ 12,709.45

฿ 12,491.76

฿ 12,460.00

฿ 12,400.00

฿ 1,751.29

฿ 1,612.47

฿ 6,128.00

฿ 5,264.00

฿ 3,273.34

฿ 4,137.00

฿ 5,503.00

฿ 3,462.48

฿ 1,166.00

฿ 1,436.00

฿ 1,633.00

฿ 798.00

฿ 1,124.00

฿ 1,216.47

฿ 1,284.00

฿ 1,475.00

฿ 2,320.00

฿ 3,545.00

฿ 3,612.29

฿ 5,497.71

฿ 3,444.00

฿ 7,261.09

฿ 12,491.76

฿ 21,953.28

฿ 5,064.00

฿ 219.00

฿ 8,254.00

฿ 2,177.00

฿ 10,951.00

฿ 2,511.00

฿ 2,885.00

฿ 2,151.00

฿ 2,411.00

฿ 17,788.00

฿ 11,867.00

฿ 13,268.00

฿ 3,299.00

฿ 12,514.00

฿ 2,979.00

฿ 3,440.00

฿ 2,985.00

฿ 17,454.00

฿ 8,520.00

฿ 2,905.00

฿ 14,404.00

฿ 16,774.00

฿ 9,556.00

฿ 2,557.74

Days to Ship 1 Day(s) 19 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) 19 Day(s) 11 Day(s) 12 Day(s) 19 Day(s) 1 Day(s) Same day 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 1 Day(s) 1 Day(s) Same day 10 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 40 Day(s) 12 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 11 Day(s)
Product SpecificationsGravity TypeGravity TypeSuction TypePressure FeedSuction TypeSuction TypePressure FeedGravity TypePressure Feed--Suction TypeGravity TypeSuction TypeGravity TypeSuction TypeSuction TypePressure FeedGravity Type--Suction TypeGravity TypeSuction TypeSuction TypeGravity TypeGravity TypeGravity TypePressure FeedSuction TypeSuction TypeSuction TypeGravity TypeGravity TypeGravity TypeGravity TypeGravity TypeGravity TypePressure FeedGravity TypeGravity TypeSuction TypeSuction TypeSuction TypeGravity Type-Other----------------------
Nozzle Diameter(mmφ)1 ~ 1.51.1 ~ 1.42 ~ 2.51.1 ~ 1.4-1.4 ~ 1.8-1.30.8 ~ 1.2--1.3 ~ 1.51 ~ 1.51.3 ~ 21.31.51.4 ~ 1.81.51.5----1.5 ~ 2.51.3 ~ 21.1 ~ 1.40.51.31.1 ~ 1.4---------91.31.1 ~ 1.49.51.3 ~ 1.51.51.5------------------------
Pattern Width(mm)240250270 ~ 280220-250-190210--250250130 ~ 210150180250------225 ~ 250130 ~ 210250115150300----------150250-240--------------------------
The amount of air(L/min)200250250 ~ 350200-220-70395--18018090 ~ 17090130220------170 ~ 27090 ~ 1702509090200----------90250170 ~ 250200--Option-----------------------
Cup capacity(L)-0.5--0.7--0.13-----1-0.751----10.4---0.150.4-0.7 ~ 11.20.40.40.40.50.40.40.4-0.40.4----------------------------
Other--------------------------Spray Gun with CupSpray Gun with Cup------------------Option----------------------

Loading...

  1. 1

Related Categories to Spray Guns