(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA121AB-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,885.00 |
SPRAY GUN | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Applicable Item No. …EA121AB-2
・Paint Supplying System … Gravity Type
・Volume …400ml
・Cup Material …Stainless
・Mounting Screw …G(PF)1/4
・Weight …190g
Part Number |
---|
EA121AB-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,885.00 |
SPRAY GUN | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?