(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stepped Paint Can Set【1-10 Pieces Per Package】

Stepped Paint Can Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 456.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109NF-3
EA109NF-3B
EA109NF-3C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Materials Details 1 Quantity Weight Set contents Capacity Steel Can Size Replacement Container Size Number of Spare Containers Scale unit Product detail type

฿ 1,056.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) - Can: steel, spare container: Plastic - - 580g 2-pc. set: steel can (EA109NF-3C) × 1 pc., spare inner container (EA109NF-3B) × 1 pack - Inner dimensions: ø180 × 140 mm, thickness: approx. 1 mm Inner dimensions: ø170 × 135 mm, external dimensions: ø185 × 136 mm, thickness: approx. 0.6 mm Includes 10 Pcs. - Set

฿ 622.00

PAINT APPLICATION 1 Pack(s)

10 Pieces Per Package

12 Day(s) Inner dimensions: ø170 × 135 mm, external dimensions: ø185 × 136 mm, thickness: approx. 0.6 mm PP Spare container for EA109NF-3 Includes 10 Pcs. 180 g (with 10 pcs.) - 2.5L - - - Up to 2 L in increments of 500 mL Spare inner container

฿ 456.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) ø 180×130mm Steel Steel can for EA109NF-3 1 pc. included 320g - - - - - - Steel can

Product Description

·Various colors can be used by replacing the inner container.
·The inner container is soft, so if you leave a small amount, it may spill.

Part Number
EA109NF-3
EA109NF-3B
EA109NF-3C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Materials Details 1 Quantity Weight Set contents Capacity Steel Can Size Replacement Container Size Number of Spare Containers Scale unit Product detail type

฿ 1,056.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) - Can: steel, spare container: Plastic - - 580g 2-pc. set: steel can (EA109NF-3C) × 1 pc., spare inner container (EA109NF-3B) × 1 pack - Inner dimensions: ø180 × 140 mm, thickness: approx. 1 mm Inner dimensions: ø170 × 135 mm, external dimensions: ø185 × 136 mm, thickness: approx. 0.6 mm Includes 10 Pcs. - Set

฿ 622.00

PAINT APPLICATION 1 Pack(s)

10 Pieces Per Package

12 Day(s) Inner dimensions: ø170 × 135 mm, external dimensions: ø185 × 136 mm, thickness: approx. 0.6 mm PP Spare container for EA109NF-3 Includes 10 Pcs. 180 g (with 10 pcs.) - 2.5L - - - Up to 2 L in increments of 500 mL Spare inner container

฿ 456.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) ø 180×130mm Steel Steel can for EA109NF-3 1 pc. included 320g - - - - - - Steel can

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1