(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Brush (Hair Width 25 mm)

Roller Brush (Hair Width 25 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 294.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109ND-100
EA109ND-101
EA109ND-102
EA109ND-106
EA109ND-107
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Materials Quantity Weight Overall Length Applications Bristle Material Shaft Diameter Bristle length Hair Width Set contents Roller Outer Diameter Roller Inner Diameter Shape Compatible Handles Product detail type Features

฿ 294.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - Shaft: steel, grip: Plastic - 110g 330mm Handle for EA109ND-106, -107, -109, -110, old -108 - 6mm - - - - - - - Spare handle -

฿ 1,802.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - - - - - - - - - 2-pc. set: EA109ND-106 (mini roller quantity: 5 pcs.) × 1 pack, EA109ND-100 (handle) × 1 pc. - - - - Set -

฿ 1,802.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - - - - - - - - - 2-pc. set EA109ND-107 (mini roller quantity: 5 pcs.) × 1 pack, EA109ND-100 (handle) × 1 pc. - - - - Set -

฿ 1,629.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - 5 pcs 30g - - Polyester - 5mm 1 inch (25.4 mm) - 24mm 18mm Short Nap EA109ND-100 Spare roller ·Ideal for inside corners and touch-up work · Small rollers with small turns

฿ 1,504.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 1 inch (25.4 mm) - 5 pcs 30g - - acrylic - 13mm - - 35mm 18mm Medium hair EA109ND-100 Spare roller ·Ideal for inside and outside. ·Ideal for inside corners and touch-up work · Small rollers with small turns

Product Description

[Features]
·Ideal for inside corners and touch-up work.
Bristle material: Polyester (Acrylic only for -102 and -107)

Part Number
EA109ND-100
EA109ND-101
EA109ND-102
EA109ND-106
EA109ND-107
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Materials Quantity Weight Overall Length Applications Bristle Material Shaft Diameter Bristle length Hair Width Set contents Roller Outer Diameter Roller Inner Diameter Shape Compatible Handles Product detail type Features

฿ 294.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - Shaft: steel, grip: Plastic - 110g 330mm Handle for EA109ND-106, -107, -109, -110, old -108 - 6mm - - - - - - - Spare handle -

฿ 1,802.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - - - - - - - - - 2-pc. set: EA109ND-106 (mini roller quantity: 5 pcs.) × 1 pack, EA109ND-100 (handle) × 1 pc. - - - - Set -

฿ 1,802.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - - - - - - - - - 2-pc. set EA109ND-107 (mini roller quantity: 5 pcs.) × 1 pack, EA109ND-100 (handle) × 1 pc. - - - - Set -

฿ 1,629.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - 5 pcs 30g - - Polyester - 5mm 1 inch (25.4 mm) - 24mm 18mm Short Nap EA109ND-100 Spare roller ·Ideal for inside corners and touch-up work · Small rollers with small turns

฿ 1,504.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 1 inch (25.4 mm) - 5 pcs 30g - - acrylic - 13mm - - 35mm 18mm Medium hair EA109ND-100 Spare roller ·Ideal for inside and outside. ·Ideal for inside corners and touch-up work · Small rollers with small turns

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1