(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small roller brush (shaft diameter: 6 mm)

Small roller brush (shaft diameter: 6 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,240.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109NC-16
EA109NC-17
EA109NC-18
EA109NC-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1 Quantity Weight Applications Handle size Shaft Diameter Bristle length Accessories Handle material Roller diameter Product detail type

฿ 1,482.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - 130g Ideal for fine partial painting such as pipes and gaps 48(W)×315(L)mm 6mm 4mm Roller brush × 2 pcs. included Shaft: steel, grip: Polypropylene - Set

฿ 1,240.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for EA109NC-16 Includes 2 pcs 9g - - - 4mm - - - Spare roller

฿ 1,482.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - 140g Ideal for fine partial painting such as pipes and gaps 48(W)×315(L)mm 6mm 12mm Roller brush × 2 pcs. included Shaft: steel, grip: Polypropylene 29mm Set

฿ 1,240.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for EA109NC-18 Includes 2 pcs 15g - - - 12mm - - 29mm Spare roller

Basic Specifications

  • Bristle Material
    Acrylic / polyester mixed hair
  • Hair Width
    50mm

Product Description

[Features]
·Ideal for fine partial painting such as pipes and gaps
Bristle material: Acrylic and polyester mixed hair

Part Number
EA109NC-16
EA109NC-17
EA109NC-18
EA109NC-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1 Quantity Weight Applications Handle size Shaft Diameter Bristle length Accessories Handle material Roller diameter Product detail type

฿ 1,482.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - 130g Ideal for fine partial painting such as pipes and gaps 48(W)×315(L)mm 6mm 4mm Roller brush × 2 pcs. included Shaft: steel, grip: Polypropylene - Set

฿ 1,240.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for EA109NC-16 Includes 2 pcs 9g - - - 4mm - - - Spare roller

฿ 1,482.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - 140g Ideal for fine partial painting such as pipes and gaps 48(W)×315(L)mm 6mm 12mm Roller brush × 2 pcs. included Shaft: steel, grip: Polypropylene 29mm Set

฿ 1,240.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for EA109NC-18 Includes 2 pcs 15g - - - 12mm - - 29mm Spare roller

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1