(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
YS-346 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 68.10 |
BOOKBINDING MATERIAL | 1 Pack(s) |
5 Pieces Per Package |
3 Day(s) | 5 pieces |
[Features]
Made of silicone with good wearing comfort.
5 brilliant colors.
Elliptical shape to match the shape of the finger.
[Product Specifications]
· Standard: medium
· Inner diameter: L12 × W16.5 mm
· Outer diameter: L28 × W20 mm
· Number contained in a package: 5
· Colors: yellow, turquoise, navy, pink, smoke
· JAN, etc.: 4970116033918
Part Number |
---|
YS-346 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 68.10 |
BOOKBINDING MATERIAL | 1 Pack(s) |
5 Pieces Per Package |
3 Day(s) | 5 pieces |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?