(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fingerstalls

A finger cot is a small bag-like tool that you attach to your fingertips. It is used to keep your fingers from slipping when turning over paper such as slips and bills, and to prevent dirt on your fingers from being transferred to objects when handling electronic devices. The material is made of rubber such as nitrile rubber or natural rubber, and the embossed type is suitable for fine work. Choose a powder-free type in a cleanroom, or an antistatic type when assembling electronic equipment. There are two types of shapes, cut type and roll type, but the roll type fits fingers better. If you choose the chlorine-free, sulfur-free, or non-charged type, there is no problem even if you touch a silver product, and since it is gentle on your hands, you can keep it on for a long time. If there are many types of sizes, you can choose one that fits your finger.
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • Others
49 items
Sort By
30
60
90
  1. 1
  • Recommended
    You can add up to 6 items per a category to the compare list.
    Fingerstall, Natural Rubber (White/Roll Type)【1,440 Pieces Per Package】
    Fingerstall, Natural Rubber (White/Roll Type)【1,440 Pieces Per Package】
    Fingerstall, Natural Rubber (White/Roll Type)【1,440 Pieces Per Package】
    Fingerstall, Natural Rubber (White/Roll Type)【1,440 Pieces Per Package】
    Fingerstall, Natural Rubber (White/Roll Type)【1,440 Pieces Per Package】

    Recommended

    Fingerstall, Natural Rubber (White/Roll Type)【1,440 Pieces Per Package】【1,440 Pieces Per Package】

    MISUMI

    Special offer>>> CHECK PRICE NOW

    Natural Rubber 100%, Powder free

    Discount from Today - 31st Dec,2021

    Recommended
    From: ฿ 204.60
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Latex Antistatic Finger Covers

    Latex Antistatic Finger Covers

    TRUSCO

    Embossed anti-static finger cot.
    [Features]
    · Powder free.
    · Extremely thin and fits perfectly to the fingertips.
    · Allows a firm grip on parts firmly because of the embossing applied on the fingertips.
    · Thickness: 0.11 ±0.01 mm.
    · Length: 70 ±3 mm.
    · Material: natural rubber.
    [Applications]
    · Ideal for electronic components, medical sites, etc.
    From: ฿ 77.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Nitrile Non-Powder Finger Cot

    Nitrile Non-Powder Finger Cot【1,440 Pieces Per Package】

    AS ONE

    [Features]
    ·Sulfur-free, silicone oil-free, non-chlorinated, non-charged.
    ·Suitable for handling parts that should be avoided sulfur/chlorine-based materials.
    ·It can be used in ESD control and oil / low polarity solvent environments.
    From: ฿ 4,204.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fingerstalls, Finger Cots
    Fingerstalls, Finger Cots
    Fingerstalls, Finger Cots

    Fingerstalls, Finger Cots

    FUNABORI RUBBER

    Stretchable finger cots with an internal diameter of 18 mm and an overall length of 45 to 50 mm.
    [Features]
    · Made in Japan.
    · Made of natural rubber latex for softness, elasticity and a good fit on the fingertip.
    · Short stretchable type that is powdered to prevent moisture buildup on the finger. Roll-on opening.
    · Also available in a small size and non-powdered type with an internal diameter of 15 mm and an overall length of 35 to 40 mm.
    [Applications]
    · Short to prevent moisture buildup and optimal for long term use.
    From: ฿ 896.66
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-Static Fingerstalls
    Anti-Static Fingerstalls
    Anti-Static Fingerstalls

    Anti-Static Fingerstalls

    BLASTON

    Antistatic fingerstalls suitable for detailed work.

    [Features]
    · Roll type allows for smooth equipping
    · Powder-free and can be used in clean room.
    · As the embossed fingertip, the product makes detailed work easy.
    · Preventing fluffing by putting the product on the top of knitting gloves.
    · Anti-static type allows handling of electronic devices.

    [Application]
    · Ideal for inspections, etc.
    · Ideal for handling electronic equipment and assembly components.
    From: ฿ 495.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fingerstall, EDEL Finger Cot

    Fingerstall, EDEL Finger Cot

    SUZUKI LATEX

    Conductive type finger cot free of sulfur, chlorine and powder so that the workpiece is not affected.
    [Features]
    · Supports work environments with a high clean level.
    · Does not contain any sulfur, chlorine, etc. that can cause metal corrosion.
    · Does not react in silver plate reaction tests.
    · Eliminates the hardness of synthetic rubber and provides a good fit that is comfortable for the user.
    · Made of synthetic rubber so does not cause latex allergy reactions.
    · The conductive performance minimizes effects on other products.
    [Applications]
    · Optimal for assembly of electronic products, parts, semiconductors, etc., and for areas that must be clean room compatible.
    From: ฿ 3,061.94
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Fingerstall, (For Solvent)

    Fingerstall, (For Solvent)

    AS ONE

    It can be used for metal surface processing, cleaning, wiping, and others for fingertip work using organic solvent.
    From: ฿ 998.42
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall
    Spore Wound Fingerstall

    Spore Wound Fingerstall

    SUZUKI LATEX

    Industry standard finger cot with a thin wall thickness throughout for a good fit to the finger and a non-slip grip on the fingertip for workability.
    [Features]
    · Optimal hardness, thickness and durability to enable various types of work including fine assembly work.
    · Available in various types to use in a wide range of applications.
    · Available in a wide variety of types, including straight, roll type and other shapes, and with or without powder, etc.
    [Applications]
    · Can be used for various applications including assembly work, inspection, shipping work, etc.
    From: ฿ 972.93
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Conductive Fingerstalls Spore Black

    Conductive Fingerstalls Spore Black

    SUZUKI LATEX

    Conductive finger cot with Spore Black opening.
    [Features]
    · Thin type conductive finger cot.
    · Cut type.
    · Thin type with a good fit on the fingertip and high workability.
    · Finger cot formulation contains plenty of highly conductive carbon black raw material, for high conductive performance.
    [Applications]
    · Optimal for preventing problems due to static electricity (damage to semiconductors from electrostatic discharge, etc.).
    From: ฿ 3,045.25
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nanako, Fingerstall

    Nanako, Fingerstall

    SUZUKI LATEX

    Long-selling finger cot made of soft and sturdy natural rubber that is easy to put on.
    [Features]
    · The wall thickness protects the fingertip, provides strong durability and enables long term use.
    · Strict quality control ensures stable product quality, and the ample thickness provides excellent durability.
    · Embossed fingertip for non-slip effect.
    · Free of environmentally hazardous substances (phthalate esters, PFOS, etc.). Free of silicone.
    [Applications]
    · Standard office work product with non-slip grip convenient for handling forms, etc.
    · Optimal for protecting the fingertips during industrial work and light work.
    From: ฿ 396.13
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Fingerstalls

    Work Fingerstalls

    AS ONE

    Work finger cot
    It fits your fingertips softly, and you can work for a long time without getting tired.
    [Materials]Natural rubber "Quantity" 1 box (100 pcs.)
    From: ฿ 1,354.31
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Static Electricity Prevention Fingerstall

    Static Electricity Prevention Fingerstall

    AS ONE

    Antistatic Finger Cot Unrolled Type
    [Materials]Latex natural rubber (With Fine Powder)
    [Capacity]1 pack (1,000 pcs.)
    From: ฿ 1,207.42
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Fingerstall, Rubber Finger Cover

    Fingerstall, Rubber Finger Cover

    TRUSCO

    [Features]
    · The special surface processing provides excellent anti-slip effects.
    · Multi-purpose, natural-rubber finger sacks that can be used for office work and with high-precision machinery, as well as for the handling of electronics and other such tasks.
    · Non-slip finger stalls
    [Applications]
    · Can be worn over cotton work gloves to use as slip prevention in factories, etc.
    From: ฿ 150.15
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Fingerstall, Finger Cap, 20 Pcs., Small, Green

    Fingerstall, Finger Cap, 20 Pcs., Small, Green

    CROWN

    [Features]
    Breathing holes prevent moisture buildup.

    [Product Specifications]
    · Standard: small
    · Inner diameter: 15 mm
    · Outer diameter: L27 × D17 mm
    · Number contained in a package: 20
    · JAN, etc.: 4953349150607
    From: ฿ 689.31
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Fingerstall, Lucky Finger Sack, 50 Pcs, C Red

    Fingerstall, Lucky Finger Sack, 50 Pcs, C Red

    CROWN

    [Features]
    Excellent non-slip grip and antibacterial specification.

    [Product Specifications]
    · Standard: small
    · Inner diameter: 15.5 mm
    · For female index fingers
    · Outer diameter: L40 × D18 mm
    · Number contained in a package: 50
    · JAN, etc.: 4953349150560
    From: ฿ 899.14
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CLEAN KNOLL Disposable Fingerstall L Chishio

    CLEAN KNOLL Disposable Fingerstall L Chishio【1,000 Pieces Per Package】

    AS ONE

    【Product Specifications】
    ・Size: L
    ・Material: Natural rubber
    ・Tip non-skid processing
    ・With powder
    ・Quantity: 1 package (1000 pcs)
    From: ฿ 1,272.27
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Fingerstall, Lucky Finger Tip, Antibacterial, 50 Pcs.

    Fingerstall, Lucky Finger Tip, Antibacterial, 50 Pcs.【50 Pieces Per Package】

    AS ONE

    AS ONE Lucky Finger Cot, Anti-Bacterial, 50P
    [Features]
    Anti-slip finger tip with special surface treatment.
    From: ฿ 1,793.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fingerstall, PLUS Mekurikko Honeycomb

    Fingerstall, PLUS Mekurikko Honeycomb

    PLUS

    [Features]
    · Strong friction and honeycomb shaped protrusions for secure page turning.
    · New material for less stuffiness and no odor.
    [Material]
    · Synthetic rubber (EPDM)
    From: ฿ 78.96
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PLUS Fingerstall, Amber Color

    PLUS Fingerstall, Amber Color

    PLUS

    [Features]
    · Thin for close fit and secure page turning.
    · · Long-type finger stall that provides a good fit while enabling finger sensitivity, optimal for detailed work.
    [Material]
    · Natural rubber
    From: ฿ 88.61
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fingerstall (Natural Rubber) Straight Type 1,000 Pieces Included
    Fingerstall (Natural Rubber) Straight Type 1,000 Pieces Included
    Fingerstall (Natural Rubber) Straight Type 1,000 Pieces Included

    Fingerstall (Natural Rubber) Straight Type 1,000 Pieces Included

    MISUMI

    Natural rubber straight bottom bead type fingerstall.
    [Features]
    · Easily fits fingers with 0.1 mm thickness and excellent in grip performance and workability.
    [Specifications]
    · Material: Natural Rubber
    · Non-Powder
    · No Surface Chlorine Treatment
    [Applications]
    · Electronics, Mechatronics-Related
    · Semiconductor-Related, etc.
    From: ฿ 887.61
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fingerstall (Natural Rubber) Bottom Cut Type 1,000 Pieces Included
    Fingerstall (Natural Rubber) Bottom Cut Type 1,000 Pieces Included
    Fingerstall (Natural Rubber) Bottom Cut Type 1,000 Pieces Included

    Fingerstall (Natural Rubber) Bottom Cut Type 1,000 Pieces Included

    MISUMI

    Natural rubber straight bottom cut type fingerstall.
    [Features]
    · Soft and with a cut mouth area, it prevents fatigue even when worn for a long time.
    · Easily fits fingers with 0.1 mm thickness and excellent in grip performance and workability.
    [Specifications]
    · Made of Natural Rubber
    · Non-Powder
    · No Surface Chlorine Treatment
    [Applications]
    · Electronics, Mechatronics-Related
    · Semiconductor-Related, etc.
    From: ฿ 746.22
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fingerstall, Natural Rubber (White/Straight Type)

    Fingerstall, Natural Rubber (White/Straight Type)【1,440 Pieces Per Package】

    MISUMI

    Special offer>>> CHECK PRICE NOW ➪

    Natural Rubber 100%, Powder free

    Discount from Today - 31st March,2021

    From: ฿ 204.60
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Fingerstalls 1 Bag (4 Pcs.)

    Fingerstalls 1 Bag (4 Pcs.)【4 Pieces Per Package】

    PLUS

    [Features]
    · Even if it is wearing for a long time, it is hard to stuff and the office work goes smoothly.
    · Rubber type with strong friction force that can flip firmly.
    · Antimicrobial Specification
    From: ฿ 73.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fingerstalls 1 Box (20 Pcs.)

    Fingerstalls 1 Box (20 Pcs.)【20 Pieces Per Package】

    PLUS

    [Features]
    · Prevents dampness even when worn for long periods of time and enables smooth office work.
    · Fits well on the finger without falling off to ensure smooth work.
    · Antibacterial specification.
    · 20 piece value pack.
    From: ฿ 320.67
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Latex Anti-Static Fingerstall (High-grip Type)

    Latex Anti-Static Fingerstall (High-grip Type)

    TEIJIN FRONTIER

    [Features]
    · High grip type that enables easy gripping.
    · Specially treated to prevent static electricity.
    · Embossed fingertip.
    [Applications]
    · Electronic parts assembly.
    From: ฿ 1,376.48
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fingerstalls, Finger Cots Powder Free
    Fingerstalls, Finger Cots Powder Free
    Fingerstalls, Finger Cots Powder Free

    Fingerstalls, Finger Cots Powder Free

    FUNABORI RUBBER

    Stretchable finger cots with an internal diameter of 18 mm and an overall length of 63 to 67 mm.
    [Features]
    · Made in Japan.
    · Made of natural rubber latex for softness, elasticity and a good fit on the fingertip.
    · Stretchable type with very low powder. Roll-on opening.
    [Applications]
    · Optimal for work involving detailed parts, such as precision machinery assembly, and for handling glass, precious metals and other clean materials.
    From: ฿ 1,053.88
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pebble Fingerstall

    Pebble Fingerstall

    SUZUKI LATEX

    Long-time best-selling standard finger cot with non-slip grip.
    [Features]
    · The wall thickness protects the fingertip, provides high durability and enables long term use.
    · Strict quality control ensures stable product quality, and the ample thickness provides excellent durability.
    · Embossed surface for non-slip effect.
    [Applications]
    · Standard product for industrial use and office work, optimal for protecting the fingertips.
    · Also protects the fingertips when handling relatively large objects.
    From: ฿ 563.76
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Conductive Fingerstalls (Thick)

    Conductive Fingerstalls (Thick)

    SUZUKI LATEX

    Thick, conductive finger cot.
    [Features]
    · The wall thickness protects the fingertip.
    · High durability and enables long term use.
    · Finger cot formulation contains plenty of highly conductive carbon black raw material, for high conductive performance.
    · Prevents production malfunctions due to static electricity.
    · Non-powdered thick type with non-slip grip.
    [Applications]
    · Optimal for areas that require anti-static countermeasures and must be clean room compatible.
    From: ฿ 1,066.29
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Fingerstall, EDEL II

    Fingerstall, EDEL II

    SUZUKI LATEX

    Roll type finger cot for work environments with a high clean level.
    [Features]
    · Conductive type finger cot free of sulfur, chlorine and powder so that the workpiece is not affected.
    · Does not contain any sulfur, chlorine, etc. that can cause metal corrosion.
    [Applications]
    · Optimal for assembly of electronic products, parts, semiconductors, etc., and for inspection use, etc.
    From: ฿ 2,765.72
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Oil Resistant Finger Cots, for Work Using Oil

    Oil Resistant Finger Cots, for Work Using Oil

    HANAKI

    Synthetic rubber finger cot with non-slip material that can be used for work involving oil.
    [Features]
    · Prevents oiliness and contamination during machinery preparation and assembly.
    [Applications]
    · Optimal for work involving oil.
    From: ฿ 670.81
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fingerstall, Hyper Finger Sack NS

    Fingerstall, Hyper Finger Sack NS

    HANAKI

    Finger cot free of sulfur, which is essential in rubber.
    [Features]
    · Yellow formulation with low dusting powder, and dirt can be cleaned with detergent, etc. to enable reuse of the product.
    [Applications]
    · For handling gold, silver, copper and other parts in a sulfur-free environment, and optimal for precision low voltage and other quality control use.
    From: ฿ 3,428.65
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fingerstall, Cut Type / Roll Type

    Fingerstall, Cut Type / Roll Type

    AS ONE

    It is non-powder, chlorine-free, sulfur-free, and non-electrostatic. Fits softly to the fingers.
    From: ฿ 3,123.05
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fingerstall, Lucky Finger Sack, 50 Pcs, A Red

    Fingerstall, Lucky Finger Sack, 50 Pcs, A Red

    CROWN

    [Features]
    Excellent non-slip grip and antibacterial specification.

    [Product Specifications]
    · Standard: large
    · Inner diameter: 21.5 mm
    · For male thumbs
    · Outer diameter: L52 × D24 mm
    · Number contained in a package: 50
    · JAN, etc.: 4953349150584
    From: ฿ 908.75
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fingerstall, Lucky Finger Sack, 50 Pcs, B Red

    Fingerstall, Lucky Finger Sack, 50 Pcs, B Red

    CROWN

    [Features]
    Excellent non-slip grip and antibacterial specification.

    [Product Specifications]
    · Standard: medium
    · Inner diameter: 18.5 mm
    · For male index fingers, female thumbs
    · Outer diameter: L46 × D21 mm
    · Number contained in a package: 50
    · JAN, etc.: 4953349150577
    From: ฿ 903.17
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fingerstalls Iromeku Caps L Colored 5 Pieces

    Fingerstalls Iromeku Caps L Colored 5 Pieces

    SONIC

    [Features]
    Made of silicone with good wearing comfort.
    5 brilliant colors.
    Elliptical shape to match the shape of the finger.

    [Product Specifications]
    · Standard: large
    · Inner diameter: L15 × W19.5 mm
    · Outer diameter: L30 × W23 mm
    · Number contained in a package: 5
    · Colors: yellow, turquoise, navy, pink, smoke
    · JAN, etc.: 4970116033925
    From: ฿ 68.10
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fingerstalls Iromeku Caps M Colored 5 Pieces

    Fingerstalls Iromeku Caps M Colored 5 Pieces

    SONIC

    [Features]
    Made of silicone with good wearing comfort.
    5 brilliant colors.
    Elliptical shape to match the shape of the finger.

    [Product Specifications]
    · Standard: medium
    · Inner diameter: L12 × W16.5 mm
    · Outer diameter: L28 × W20 mm
    · Number contained in a package: 5
    · Colors: yellow, turquoise, navy, pink, smoke
    · JAN, etc.: 4970116033918
    From: ฿ 68.10
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fingerstalls Iromeku Caps S Colored 5 Pieces

    Fingerstalls Iromeku Caps S Colored 5 Pieces

    SONIC

    [Features]
    Made of silicone with good wearing comfort.
    5 brilliant colors.
    Elliptical shape to match the shape of the finger.

    [Product Specifications]
    · Standard: small
    · Inner diameter: L11 × W15 mm
    · Outer diameter: L25 × W18 mm
    · Number contained in a package: 5
    · Colors: yellow, turquoise, navy, pink, smoke
    · JAN, etc.: 4970116033901
    From: ฿ 92.49
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Fingerstall, Finger Tip Nonslip Agent EA765MB-20

    Fingerstall, Finger Tip Nonslip Agent EA765MB-20

    ESCO

    【Product Specifications】
    ・Nonslip agent alternative to a finger cot
    ・Dim.-Dia. 50 x 13(H)mm
    From: ฿ 160.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Finger Cot (Antibacterial/3 pieces)

    Finger Cot (Antibacterial/3 pieces)

    ESCO

    A basic orange colored finger sack containing 3 pieces per pack.
    Available in 3 sizes for use by both men and women.
    From: ฿ 197.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Finger Cot (Made of Latex Natural Rubber) 1,000 Pcs.

    Finger Cot (Made of Latex Natural Rubber) 1,000 Pcs.【1,000 Pieces Per Package】

    AS ONE

    Finger Cot (made of latex natural rubber)
    [Capacity]1,000 pcs. / box × 10 boxes * The price is for 1 box.
    [Common specifications]·Materials: Natural rubber
    From: ฿ 1,270.97
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Finger Cot (Conductivity)

    Finger Cot (Conductivity)【1-100 Pieces Per Package】

    ESCO

    Finger Cot (Conductivity)
    ·1 box (100 pcs. included)
    ·Materials: Natural rubber + carbon black
    From: ฿ 1,565.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Antistatic Finger Cot (100 Pcs.)

    Antistatic Finger Cot (100 Pcs.)

    ESCO

    ·Silicone-free antistatic finger cot
    ·Chlorine free and sulfur free, safe for use with silver products
    ·Chlorine-free, sulfur-free treatment, non-powder
    ·No silicone is used in the manufacturing process. There was no reaction in the reaction test with the silver plate.
    From: ฿ 596.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Oil Resistant Fingerstall, 20 Pcs. Included, Standard

    Oil Resistant Fingerstall, 20 Pcs. Included, Standard【20 Pieces Per Package】

    AS ONE

    AS ONE Oil Resistant Finger Cots, 20 Pcs., Standard
    [Features]
    ·Finger cot for oil work.
    ·Standard type.
    From: ฿ 818.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fingerstall, Soft Fit Finger Tip 100 Pcs. Included In A Box

    Fingerstall, Soft Fit Finger Tip 100 Pcs. Included In A Box【100 Pieces Per Package】

    AS ONE

    [Features]
    ·A finger tip with unprecedented softness.
    ·You can use it to protect your fingers.
    From: ฿ 3,843.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fingerstall, Santo Finger Tip, 50 Pcs.

    Fingerstall, Santo Finger Tip, 50 Pcs.【50 Pieces Per Package】

    AS ONE

    [Features]
    ·Unique surface anti-slip finger tip
    ·Excellent workability.
    From: ฿ 1,870.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fingerstall (Cotton) Slipless 30

    Fingerstall (Cotton) Slipless 30【100 Pieces Per Package】

    AS ONE

    Finger Cot (Cotton) Non-Slip 30 [100 pcs. included]
    [Features]
    With anti-slip on fingertips
    [Materials]100% cotton, fingertips coated with PU
    From: ฿ 1,708.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fingerstall, PLUS Mekurikko Sweet (Silicone Type With Motif)

    Fingerstall, PLUS Mekurikko Sweet (Silicone Type With Motif)

    PLUS

    [Features]
    · Add some color to your daily office work. Finger stalls with motifs improve your mood from your fingers.
    · Work happy with accessorized finger stalls.
    · L size: can be used for the thumb.
    [Material]
    · Silicone
    From: ฿ 128.41
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fingerstall, PLUS Mekurikko Honeycomb Fingertip Beauty (With Glitter)

    Fingerstall, PLUS Mekurikko Honeycomb Fingertip Beauty (With Glitter)

    PLUS

    [Features]
    · Protects fingertips for rapid page turning.
    · New material for less stuffiness and no odor.
    [Material]
    · Synthetic rubber (EPDM) (with glitter)
    From: ฿ 78.96
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PLUS Fingerstall, In Box

    PLUS Fingerstall, In Box

    PLUS

    [Features]
    · Thick and sturdy for secure page turning.
    · Tip surface has special 2-layer construction to prevent slipping.
    · Sturdy and durable standard finger stall.
    · Antibacterial specification
    [Material]
    · Natural rubber
    From: ฿ 116.35
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Size
Specifications
Application
You can add up to 6 items per a category to the compare list.
Fingerstall, Natural Rubber (White/Roll Type)【1,440 Pieces Per Package】
Fingerstall, Natural Rubber (White/Roll Type)【1,440 Pieces Per Package】
Fingerstall, Natural Rubber (White/Roll Type)【1,440 Pieces Per Package】
Fingerstall, Natural Rubber (White/Roll Type)【1,440 Pieces Per Package】
Fingerstall, Natural Rubber (White/Roll Type)【1,440 Pieces Per Package】
You can add up to 6 items per a category to the compare list.
Latex Antistatic Finger Covers
You can add up to 6 items per a category to the compare list.
Nitrile Non-Powder Finger Cot
You can add up to 6 items per a category to the compare list.
Fingerstalls, Finger Cots
Fingerstalls, Finger Cots
Fingerstalls, Finger Cots
You can add up to 6 items per a category to the compare list.
Anti-Static Fingerstalls
Anti-Static Fingerstalls
Anti-Static Fingerstalls
You can add up to 6 items per a category to the compare list.
Fingerstall, EDEL Finger Cot
You can add up to 6 items per a category to the compare list.
Fingerstall, (For Solvent)
You can add up to 6 items per a category to the compare list.
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
Spore Wound Fingerstall
You can add up to 6 items per a category to the compare list.
Conductive Fingerstalls Spore Black
You can add up to 6 items per a category to the compare list.
Nanako, Fingerstall
You can add up to 6 items per a category to the compare list.
Work Fingerstalls
You can add up to 6 items per a category to the compare list.
Static Electricity Prevention Fingerstall
You can add up to 6 items per a category to the compare list.
Fingerstall, Rubber Finger Cover
You can add up to 6 items per a category to the compare list.
Fingerstall, Finger Cap, 20 Pcs., Small, Green
You can add up to 6 items per a category to the compare list.
Fingerstall, Lucky Finger Sack, 50 Pcs, C Red
You can add up to 6 items per a category to the compare list.
CLEAN KNOLL Disposable Fingerstall L Chishio
You can add up to 6 items per a category to the compare list.
Fingerstall, Lucky Finger Tip, Antibacterial, 50 Pcs.
You can add up to 6 items per a category to the compare list.
Fingerstall, PLUS Mekurikko Honeycomb
You can add up to 6 items per a category to the compare list.
PLUS Fingerstall, Amber Color
You can add up to 6 items per a category to the compare list.
Fingerstall (Natural Rubber) Straight Type 1,000 Pieces Included
Fingerstall (Natural Rubber) Straight Type 1,000 Pieces Included
Fingerstall (Natural Rubber) Straight Type 1,000 Pieces Included
You can add up to 6 items per a category to the compare list.
Fingerstall (Natural Rubber) Bottom Cut Type 1,000 Pieces Included
Fingerstall (Natural Rubber) Bottom Cut Type 1,000 Pieces Included
Fingerstall (Natural Rubber) Bottom Cut Type 1,000 Pieces Included
You can add up to 6 items per a category to the compare list.
Fingerstall, Natural Rubber (White/Straight Type)
You can add up to 6 items per a category to the compare list.
Fingerstalls 1 Bag (4 Pcs.)
You can add up to 6 items per a category to the compare list.
Fingerstalls 1 Box (20 Pcs.)
You can add up to 6 items per a category to the compare list.
Latex Anti-Static Fingerstall (High-grip Type)
You can add up to 6 items per a category to the compare list.
Fingerstalls, Finger Cots Powder Free
Fingerstalls, Finger Cots Powder Free
Fingerstalls, Finger Cots Powder Free
You can add up to 6 items per a category to the compare list.
Pebble Fingerstall
You can add up to 6 items per a category to the compare list.
Conductive Fingerstalls (Thick)
You can add up to 6 items per a category to the compare list.
Fingerstall, EDEL II
You can add up to 6 items per a category to the compare list.
Oil Resistant Finger Cots, for Work Using Oil
You can add up to 6 items per a category to the compare list.
Fingerstall, Hyper Finger Sack NS
You can add up to 6 items per a category to the compare list.
Fingerstall, Cut Type / Roll Type
You can add up to 6 items per a category to the compare list.
Fingerstall, Lucky Finger Sack, 50 Pcs, A Red
You can add up to 6 items per a category to the compare list.
Fingerstall, Lucky Finger Sack, 50 Pcs, B Red
You can add up to 6 items per a category to the compare list.
Fingerstalls Iromeku Caps L Colored 5 Pieces
You can add up to 6 items per a category to the compare list.
Fingerstalls Iromeku Caps M Colored 5 Pieces
You can add up to 6 items per a category to the compare list.
Fingerstalls Iromeku Caps S Colored 5 Pieces
You can add up to 6 items per a category to the compare list.
Fingerstall, Finger Tip Nonslip Agent EA765MB-20
You can add up to 6 items per a category to the compare list.
Finger Cot (Antibacterial/3 pieces)
You can add up to 6 items per a category to the compare list.
Finger Cot (Made of Latex Natural Rubber) 1,000 Pcs.
You can add up to 6 items per a category to the compare list.
Finger Cot (Conductivity)
You can add up to 6 items per a category to the compare list.
Antistatic Finger Cot (100 Pcs.)
You can add up to 6 items per a category to the compare list.
Oil Resistant Fingerstall, 20 Pcs. Included, Standard
You can add up to 6 items per a category to the compare list.
Fingerstall, Soft Fit Finger Tip 100 Pcs. Included In A Box
You can add up to 6 items per a category to the compare list.
Fingerstall, Santo Finger Tip, 50 Pcs.
You can add up to 6 items per a category to the compare list.
Fingerstall (Cotton) Slipless 30
You can add up to 6 items per a category to the compare list.
Fingerstall, PLUS Mekurikko Sweet (Silicone Type With Motif)
You can add up to 6 items per a category to the compare list.
Fingerstall, PLUS Mekurikko Honeycomb Fingertip Beauty (With Glitter)
You can add up to 6 items per a category to the compare list.
PLUS Fingerstall, In Box
Brand

MISUMI

TRUSCO

AS ONE

FUNABORI RUBBER

BLASTON

SUZUKI LATEX

AS ONE

SUZUKI LATEX

SUZUKI LATEX

SUZUKI LATEX

AS ONE

AS ONE

TRUSCO

CROWN

CROWN

AS ONE

AS ONE

PLUS

PLUS

MISUMI

MISUMI

MISUMI

PLUS

PLUS

TEIJIN FRONTIER

FUNABORI RUBBER

SUZUKI LATEX

SUZUKI LATEX

SUZUKI LATEX

HANAKI

HANAKI

AS ONE

CROWN

CROWN

SONIC

SONIC

SONIC

ESCO

ESCO

AS ONE

ESCO

ESCO

AS ONE

AS ONE

AS ONE

AS ONE

PLUS

PLUS

PLUS

Product Series

Fingerstall, Natural Rubber (White/Roll Type)【1,440 Pieces Per Package】【1,440 Pieces Per Package】

Latex Antistatic Finger Covers

Nitrile Non-Powder Finger Cot【1,440 Pieces Per Package】

Fingerstalls, Finger Cots

Anti-Static Fingerstalls

Fingerstall, EDEL Finger Cot

Fingerstall, (For Solvent)

Spore Wound Fingerstall

Conductive Fingerstalls Spore Black

Nanako, Fingerstall

Work Fingerstalls

Static Electricity Prevention Fingerstall

Fingerstall, Rubber Finger Cover

Fingerstall, Finger Cap, 20 Pcs., Small, Green

Fingerstall, Lucky Finger Sack, 50 Pcs, C Red

CLEAN KNOLL Disposable Fingerstall L Chishio【1,000 Pieces Per Package】

Fingerstall, Lucky Finger Tip, Antibacterial, 50 Pcs.【50 Pieces Per Package】

Fingerstall, PLUS Mekurikko Honeycomb

PLUS Fingerstall, Amber Color

Fingerstall (Natural Rubber) Straight Type 1,000 Pieces Included

Fingerstall (Natural Rubber) Bottom Cut Type 1,000 Pieces Included

Fingerstall, Natural Rubber (White/Straight Type)【1,440 Pieces Per Package】

Fingerstalls 1 Bag (4 Pcs.)【4 Pieces Per Package】

Fingerstalls 1 Box (20 Pcs.)【20 Pieces Per Package】

Latex Anti-Static Fingerstall (High-grip Type)

Fingerstalls, Finger Cots Powder Free

Pebble Fingerstall

Conductive Fingerstalls (Thick)

Fingerstall, EDEL II

Oil Resistant Finger Cots, for Work Using Oil

Fingerstall, Hyper Finger Sack NS

Fingerstall, Cut Type / Roll Type

Fingerstall, Lucky Finger Sack, 50 Pcs, A Red

Fingerstall, Lucky Finger Sack, 50 Pcs, B Red

Fingerstalls Iromeku Caps L Colored 5 Pieces

Fingerstalls Iromeku Caps M Colored 5 Pieces

Fingerstalls Iromeku Caps S Colored 5 Pieces

Fingerstall, Finger Tip Nonslip Agent EA765MB-20

Finger Cot (Antibacterial/3 pieces)

Finger Cot (Made of Latex Natural Rubber) 1,000 Pcs.【1,000 Pieces Per Package】

Finger Cot (Conductivity)【1-100 Pieces Per Package】

Antistatic Finger Cot (100 Pcs.)

Oil Resistant Fingerstall, 20 Pcs. Included, Standard【20 Pieces Per Package】

Fingerstall, Soft Fit Finger Tip 100 Pcs. Included In A Box【100 Pieces Per Package】

Fingerstall, Santo Finger Tip, 50 Pcs.【50 Pieces Per Package】

Fingerstall (Cotton) Slipless 30【100 Pieces Per Package】

Fingerstall, PLUS Mekurikko Sweet (Silicone Type With Motif)

Fingerstall, PLUS Mekurikko Honeycomb Fingertip Beauty (With Glitter)

PLUS Fingerstall, In Box

From

฿ 204.60

฿ 77.00

฿ 4,204.00

฿ 896.66

฿ 495.00

฿ 3,061.94

฿ 998.42

฿ 972.93

฿ 3,045.25

฿ 396.13

฿ 1,354.31

฿ 1,207.42

฿ 150.15

฿ 689.31

฿ 899.14

฿ 1,272.27

฿ 1,793.00

฿ 78.96

฿ 88.61

฿ 887.61

฿ 746.22

฿ 204.60

฿ 73.00

฿ 320.67

฿ 1,376.48

฿ 1,053.88

฿ 563.76

฿ 1,066.29

฿ 2,765.72

฿ 670.81

฿ 3,428.65

฿ 3,123.05

฿ 908.75

฿ 903.17

฿ 68.10

฿ 68.10

฿ 92.49

฿ 160.00

฿ 197.00

฿ 1,270.97

฿ 1,565.00

฿ 596.00

฿ 818.00

฿ 3,843.00

฿ 1,870.00

฿ 1,708.00

฿ 128.41

฿ 78.96

฿ 116.35

Days to Ship Same day Same day 12 Day(s) 7 Day(s) 1 Day(s) Same day Same day Same day 4 Day(s) 4 Day(s) 5 Day(s) Same day Same day Same day 3 Day(s) Same day 19 Day(s) 9 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) Same day 1 Day(s) 12 Day(s) 10 Day(s) 4 Day(s) Same day Same day 3 Day(s) 3 Day(s) 3 Day(s) 20 Day(s) 8 Day(s) 3 Day(s) 4 Day(s) 3 Day(s) Quote 12 Day(s) 12 Day(s) Same day 6 Day(s) 12 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 9 Day(s) 9 Day(s) 3 Day(s)
Product Type-Other-Natural RubberNatural RubberNitrile RubberPolyurethaneNatural Rubber-Natural RubberNatural RubberOtherNatural Rubber----Non-SlipNon-SlipNatural RubberNatural Rubber---Natural RubberNatural RubberNon-SlipNatural Rubber---Nitrile Rubber--------------Non-SlipNon-SlipNon-Slip
SizeS / LL / LLS-S / M / L / LLS / MSS / MS--MS / M / L----S / M / LS / M / LSS / MLS / M / L / LLS / M / L / LLS / M / L--------------M / L------S / M / LS / M / L-
Specifications--IKOU----------------FingerlessFingerless----------------------------
ApplicationFor workFingerstall-FingerstallFingerstallFingerstallFingerstallFingerstallFingerstallFingerstallFingerstallStatic electricity preventionFingerstall----FingerstallFingerstallFor workFor workFor work--FingerstallFingerstallFingerstallFingerstallFingerstallFingerstallFingerstallFingerstall--------------FingerstallFingerstallFingerstall

Loading...

  1. 1

Related Categories to Fingerstalls