(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
CR-UB3A-R |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 908.75 |
BOOKBINDING MATERIAL | 1 Pack(s) |
50 Pieces Per Package |
8 Day(s) | 50 pieces |
[Features]
Excellent non-slip grip and antibacterial specification.
[Product Specifications]
· Standard: large
· Inner diameter: 21.5 mm
· For male thumbs
· Outer diameter: L52 × D24 mm
· Number contained in a package: 50
· JAN, etc.: 4953349150584
Part Number |
---|
CR-UB3A-R |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 908.75 |
BOOKBINDING MATERIAL | 1 Pack(s) |
50 Pieces Per Package |
8 Day(s) | 50 pieces |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?