1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ENDO Spring Balancer, Worm Type RSB-15/22/30/40

ENDO Spring Balancer, Worm Type RSB-15/22/30/40
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 28,753.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

*The RSB-15 type does not come with a gauge.

[Features]
· A device that balances torque change in the spring through use of a tapered drum and enables easy manual operation for raising and lower suspended objects.
· Reduces fatigue and increases work efficiency.
· Tool position can be stabilized to enable accurate work.
· Prevents tool contamination.
· It does not require electric or air power and it is safe to work with.
· It is a model that uses a ratchet mechanism and stops wire rope at any position, even without load.
[Applications]
· For suspension of tools in assembly production lines.
· When tightening/removing screws for long periods of time.
· For hanging and centering of equipment, jig tools, and processed parts and materials.

 
Part Number
RSB-15SALE
RSB-22SALE
RSB-30SALE
RSB-40SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kg)
Mass
(g)

฿ 28,753.00

฿ 23,002.40

EKG TOOL BALANCERS 1 Piece(s) 15 Day(s) 9.0~15.07400

฿ 29,108.00

฿ 23,286.40

EKG TOOL BALANCERS 1 Piece(s) 15 Day(s) 15.0~22.07700

฿ 38,282.00

฿ 30,625.60

EKG TOOL BALANCERS 1 Piece(s) 15 Day(s) 22.0~30.08100

฿ 31,892.00

฿ 25,513.60

EKG TOOL BALANCERS 1 Piece(s) 15 Day(s) 30.0~40.08500

Loading...

  1. 1

Basic Information

Product Model Tool Balancer Stroke(m) 1.5 Rope Diameter(mm) 5.0
Total Length(mm) Approx. 340-1,840 Specifications Worm Type