1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Without Automatic Temperature Correction Function, M Series

ATA METERS FOR WARTER

Without Automatic Temperature Correction Function, M Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,168.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Select the resin model if samples contain sodium or acid.

Product Description

[Features]
· Enables measurement of a wide variety of samples.

Part Number
MASTER-53M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,168.86

ATA METERS FOR WARTER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Refractometer Measuring Range(Brix%) 0.0~53.0 Measurement accuracy(Brix%) ±0.5
Width(mm) 168 Depth(mm) 32 Height(mm) 34
Minimum graduation(Brix%) 0.5 Mass(g) 130 Features Metal
Specifications Repeatability: ±0.25 (Brix%)