(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
37M050 |
37M3075 |
37M4075 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
Tip Size / Minus (-) Blade Width (mm) | Tip Size / Minus (-) Blade Thickness (mm) |
---|---|---|---|---|---|---|---|---|
฿ 115.27 |
NAC DRIVER BITS | 10 Piece(s) | 31 Day(s) | 50 | 6.35 | 1 | ||
฿ 145.04 |
NAC DRIVER BITS | 10 Piece(s) | 31 Day(s) | 75 | 3 | 0.5 | ||
฿ 142.33 |
NAC DRIVER BITS | 10 Piece(s) | 31 Day(s) | 75 | 4 | 0.8 |
[Features]
· For tightening slotted screws with electric screwdrivers, etc.
· Uses a special bit material with high durability at a reasonable cost.
Part Number |
---|
37M050 |
37M3075 |
37M4075 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
Tip Size / Minus (-) Blade Width (mm) | Tip Size / Minus (-) Blade Thickness (mm) |
---|---|---|---|---|---|---|---|---|
฿ 115.27 |
NAC DRIVER BITS | 10 Piece(s) | 31 Day(s) | 50 | 6.35 | 1 | ||
฿ 145.04 |
NAC DRIVER BITS | 10 Piece(s) | 31 Day(s) | 75 | 3 | 0.5 | ||
฿ 142.33 |
NAC DRIVER BITS | 10 Piece(s) | 31 Day(s) | 75 | 4 | 0.8 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?